1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grub Screw, Bolt & Nut, T-Bar, Knob (TBKF-X, TBKM-X)

Grub Screw, Bolt & Nut, T-Bar, Knob (TBKF-X, TBKM-X)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 498.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a TBKM-X movable type with spring built-in main body enables bar to be held in desired position.
· End stopper prevents the bar from falling out.
· T-shape allows strong tightening.

 
Part Number
TBKF6X40
TBKF6X50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Length L
(mm)
Height H
(mm)

฿ 498.62

BOLTS & NUTS 1 Piece(s) 7 Day(s) 10M6 x 14010

฿ 498.77

BOLTS & NUTS 1 Piece(s) 7 Day(s) 10M6 x 15010

Loading...

  1. 1

Basic Information

Type Grub Screw Thread Material SUM23L