(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Accessory for toggle clamps.
[Features]
· Prevents damage to the workpiece.
[Applications]
· Used as an accessory for toggle clamps.
Outline drawing (CRPS)
Dimensional drawing (CRPS)
Part Number | M | L | D | S max. | L1 | Maximum Load (N) | Weight (g) |
---|---|---|---|---|---|---|---|
CRPS-M8 × 26 | M8 × 1.25-26L | 43 | 12 | 3 | 17 | 750 | 19 |
CRPS-M8 × 46 | M8 × 1.25-46L | 63 | 30 | ||||
CRPS-M10 × 36 | M10 × 1.5-36L | 55 | 14 | 3.5 | 19 | 1,000 | 25 |
CRPS-M10 × 61 | M10 × 1.5-61L | 80 | 42 |
Pad | Bolt |
---|---|
Chloroprene rubber (CR) Shore A70 Black | SUM24L Copper plating |
Illustration of usage examples
Used as an accessory for toggle clamps.
Part Number |
---|
CRPS-M8X26 |
CRPS-M8X46 |
CRPS-M10X36 |
CRPS-M10X61 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M | Length |
---|---|---|---|---|---|---|---|---|
฿ 350.54 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | M8×1.25 | 26 | ||
฿ 401.94 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | M8×1.25 | 46 | ||
฿ 389.85 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | M10×1.5 | 36 | ||
฿ 444.88 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | M10×1.5 | 61 |
Loading...
Product | Clamp Screw |
---|
How can we improve?
How can we improve?