1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Placon Support, 85 Series, GP-A85-J

TME PARTS FOR CONVEYANCE

Placon Support, 85 Series, GP-A85-J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 501.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Placon mounting bracket that can be attached over joint. Base full cover for 85 mm width. It is possible to cover the flange of the placon frame.

 
Part Number
GP-A85-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 501.83

TME PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Types Parts for Plastic Containers Specifications Heavy Article Specifications

Please check the type/dimensions/specifications of the part GP-A85-J in the Placon Support, 85 Series, GP-A85-J series.