1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Placon Support, 60 Series, GP-M60

TME PARTS FOR CONVEYANCE

Placon Support, 60 Series, GP-M60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Placon mounting bracket for 60 mm width that can be attached over joint. [Specifications]Backflow fall prevention metal fitting is available.

 
Part Number
GP-M60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 622.54

TME PARTS FOR CONVEYANCE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Types Parts for Plastic Containers Specifications Backflow- and Fall-Prevention Metal Fitting

Please check the type/dimensions/specifications of the part GP-M60 in the Placon Support, 60 Series, GP-M60 series.