1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Placon, 40 Series, GP4050C

Placon, 40 Series, GP4050C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,004.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· A wide variety of Placon products are available. No matter the purpose-be it for matching the size or shape of the workpiece, or be it for improving workability or productivity-the right type of product is available.

 
Part Number
GP4050C-3
GP4050C-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Length
(m)

฿ 8,004.25

TME PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 103

฿ 10,664.37

TME PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 104

Loading...

  1. 1

Basic Information

Roller Diameter(mm) 49 Roller Width(mm) 25 Roller Color White