1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Placon 35 Series, GP3533B

PARTS FOR CONVEYANCE

Placon 35 Series, GP3533B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,120.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· A wide variety of Placon products are available. No matter the purpose-be it for matching the size or shape of the workpiece, or be it for improving workability or productivity-the right type of product is available.

 
Part Number
GP3533B-3-YL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,120.73

PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Roller Diameter(mm) 28 Roller Width(mm) 25 Standard Length(m) 3
Roller Color Yellow

Please check the type/dimensions/specifications of the part GP3533B-3-YL in the Placon 35 Series, GP3533B series.