(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball plunger using a ceramic ball.
[Features]
· Ceramic ball with high insulation and hardness for excellent wear resistance.
· Heat resistant up to temperatures of 200°C.
[Applications]
· Use as a stopper, for indexing, for positioning, etc. of jigs and mechanical devices.
· The ball has insulation properties that make it ideal for use in electronic equipment.
External appearance of Ball Plunger (Ceramic Ball) (BSU-FC)
Dimensional drawing of Ball Plunger (Ceramic Ball) (BSU-FC)
Receiving hole angle and load
F = plunger load
F́ = load at which plunger comes out
a = 60 degrees: F́(N) = 1.732 × F(N)
a = 90 degrees: F́(N) = F(N)
a = 120 degrees: F́(N) = 0.577 × F(N)
Part Number | M | d | L | S | W | Load (N) Min To Max | Weight (g) |
---|---|---|---|---|---|---|---|
BSU 5-FC | M5 × 0.8 | 3 | 12 | 0.9 | 0.8 | 6 to 11 | 0.9 |
BSU 6-FC | M6 × 1 | 3.5 | 14 | 1 | 1 | 9 to 13 | 1.5 |
BSU 8-FC | M 8 × 1.25 | 5 | 16 | 1.5 | 1.2 | 15 to 30 | 3.5 |
BSU10-FC | M10 × 1.5 | 6 | 19 | 2 | 1.6 | 20 to 35 | 7 |
BSU12-FC | M12 × 1.75 | 8 | 22 | 2.5 | 2 | 30 to 55 | 10 |
BSU16-FC | M16 × 2 | 10 | 24 | 3.5 | 2.5 | 65 to 125 | 24 |
Part Number |
---|
BSU10-FC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | IMAO | 1 Piece(s) | Quote | 10 | 10 | 2 | 20 | 35 | 19 | 6 | 1.5 |
Loading...
Mounting Method | Screw (flathead groove) | Tip Material | Others | Body Material | Stainless Steel |
---|---|---|---|---|---|
Heat Resistant Temperature(℃) | 200 |
How can we improve?
How can we improve?