Ball Lock Pin (BJ774-SUS)

Caution
Product Description
A simple ball lock pin for insertion and removal only.
[Features]
· High-repetition assembly workpieces and parts can be fully secured and separated in a speedy manner and with a single-action.
· All stainless steel.
· Using the included cable improves work efficiency without having to find the lost parts.
[Applications]
· For positioning and temporary fixing.
· Ideal as a substitute for bolts and rivets if you want to quickly perform a temporary separation or if separation after fastening is not required.
Simple Ball Lock Pin For Insertion And Removal Only

BJ774-SUS external appearance
Shank: SUS630, oxidized (passive) film, polished finish
Ball: SUS440C

Usage
Ball is operated by a spring.

Dimensional drawing of BJ774-SUS
| Part Number | D | D1 (±0.3) | L | L1 (±1) | A | D2 | H | Weight (g) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ( | -0.03 -0.13 | ) | ( | +0.5 0 | ) | |||||||
| BJ774-05010-SUS | 5 | 5.6 | 10 | 5.6 | 25 | 9.5 | 13 | 21 | ||||
| BJ774-05015-SUS | 15 | 22 | ||||||||||
| BJ774-05020-SUS | 20 | 23 | ||||||||||
| BJ774-05025-SUS | 25 | 24 | ||||||||||
| BJ774-05030-SUS | 30 | 25 | ||||||||||
| BJ774-06015-SUS | 6 | 7 | 15 | 8 | 25 | 9.5 | 13 | 23 | ||||
| BJ774-06020-SUS | 20 | 24 | ||||||||||
| BJ774-06025-SUS | 25 | 25 | ||||||||||
| BJ774-06030-SUS | 30 | 27 | ||||||||||
| BJ774-06040-SUS | 40 | 29 | ||||||||||
| BJ774-06050-SUS | 50 | 31 | ||||||||||
| BJ774-08020-SUS | 8 | 9.3 | 20 | 8.5 | 25 | 11 | 13 | 30 | ||||
| BJ774-08025-SUS | 25 | 33 | ||||||||||
| BJ774-08030-SUS | 30 | 36 | ||||||||||
| BJ774-08040-SUS | 40 | 39 | ||||||||||
| BJ774-08050-SUS | 50 | 43 | ||||||||||
| BJ774-08060-SUS | 60 | 47 | ||||||||||
| BJ774-08070-SUS | 70 | 52 | ||||||||||
| BJ774-08080-SUS | 80 | 56 | ||||||||||
| BJ774-08090-SUS | 90 | 61 | ||||||||||
| BJ774-08100-SUS | 100 | 65 | ||||||||||
| BJ774-10025-SUS | 10 | 11.5 | 25 | 9 | 25 | 12.7 | 13 | 44 | ||||
| BJ774-10030-SUS | 30 | 47 | ||||||||||
| BJ774-10040-SUS | 40 | 53 | ||||||||||
| BJ774-10050-SUS | 50 | 60 | ||||||||||
| BJ774-10060-SUS | 60 | 66 | ||||||||||
| BJ774-10070-SUS | 70 | 72 | ||||||||||
| BJ774-10080-SUS | 80 | 78 | ||||||||||
| BJ774-10090-SUS | 90 | 84 | ||||||||||
| BJ774-10100-SUS | 100 | 90 | ||||||||||
| BJ774-12030-SUS | 12 | 14 | 30 | 12.5 | 25 | 15.9 | 14 | 65 | ||||
| BJ774-12040-SUS | 40 | 75 | ||||||||||
| BJ774-12050-SUS | 50 | 85 | ||||||||||
| BJ774-12060-SUS | 60 | 94 | ||||||||||
| BJ774-12070-SUS | 70 | 103 | ||||||||||
| BJ774-12080-SUS | 80 | 112 | ||||||||||
| BJ774-12090-SUS | 90 | 121 | ||||||||||
| BJ774-12100-SUS | 100 | 130 | ||||||||||
| BJ774-16050-SUS | 16 | 19 | 50 | 16.5 | 35 | 19 | 14 | 140 | ||||
| BJ774-16060-SUS | 60 | 156 | ||||||||||
| BJ774-16070-SUS | 70 | 172 | ||||||||||
| BJ774-16080-SUS | 80 | 188 | ||||||||||
| BJ774-16090-SUS | 90 | 204 | ||||||||||
| BJ774-16100-SUS | 100 | 220 | ||||||||||
Specifications chart (mm)