(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Plate positioning.
[Features]
· The repeated positioning accuracy is ±10 microns.
Part Number |
---|
CP722-0840R-06 |
CP722-0840R-06N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Introduction Side Tip Shape | Introduction Side Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 7,907.02 | IMAO | 1 Piece(s) | 8 Day(s) | 10 | Tapered | 8 | ||
฿ 5,210.87 | PINS | 1 Piece(s) | 7 Day(s) | 10 | Flat | - |
Loading...
Basic Shape | Small Head | Introduction Side Cross Section Shape | Round | Introduction Side Shape | No |
---|---|---|---|---|---|
Mounting Side Shape | Straight | Surface Treatment | Heat Treatment Process (Soft Nitriding Process) | Material | Steel |
Steel type | SCM440 | Tolerance of Introduction Side Outer Diameter | h9 | Mounted Side Outer Diameter(Ø) | 25 |
Tolerance of Mounted Side Outer Diameter | g6 |
How can we improve?
How can we improve?