1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Locater (Taper Pin) CP720

Flex Locater (Taper Pin) CP720
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 512.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Plate positioning.
[Features]
· The repeated positioning accuracy is ±10 microns.

 
Part Number
CP720-25050
CP720-38070
CP720-56095
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounted Side Outer Diameter
(Ø)
Nominal of Thread M Applicable Tapered Bushing

฿ 783.55

LOCATING PARTS 1 Piece(s) 7 Day(s) 1025M8×1.25CP725-25050

฿ 1,254.95

LOCATING PARTS 1 Piece(s) 7 Day(s) 1038M10×1.5CP725-38070

฿ 1,958.32

LOCATING PARTS 1 Piece(s) 7 Day(s) 1056M16×2CP725-56095

Loading...

  1. 1

Basic Information

Basic Shape Screw Mounted Introduction Side Cross Section Shape Round Introduction Side Tip Shape Tapered
Introduction Side Shape With bolted hole Mounting Side Shape Straight Surface Treatment Heat Treatment Process (Soft Nitriding Process)
Heat Treatment No Material Steel Steel type SCM440
Tolerance of Mounted Side Outer Diameter g6