1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber/Steel Cap for Insertion Caster

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rubber/Steel Cap for Insertion Caster
  • Rubber/Steel Cap for Insertion Caster
  • Rubber/Steel Cap for Insertion Caster
  • Rubber/Steel Cap for Insertion Caster
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 61.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.

 
Part Number
FC-R01
FS-R02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Applicable Pipe Size

฿ 61.38

TME CASTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10L=20mmDedicated to ABS Pipes

฿ 140.96

฿ 64.25

CASTER FOR PIPE FLAME 1 Piece(s) Same day 10L=42mmDedicated to SUH/ECO Pipe

Loading...

  1. 1

Basic Information

Type Gum Used for Plug Caster