1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Type Casters With Soft Anti-Static Rubber And Bearings (Part Number)

TMEH CASTER FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There may be occasions where they may not be able to be used, even with compatible pipe diameters.
    Be sure to check "Compatible ECO pipes / ECO-Z pipes" "Compatible SUH pipes" and "Compatible resin coated pipes" before ordering

Product Description

An anti-static type caster that is attached by being inserted into the cut ends of pipe.
[Features]
· A caster used for ESD countermeasures.
· Tightening the nut causes the rubber at the section that goes into the pipe to expand in size, preventing the caster from coming out.
· The rubber part that goes into the pipe is available in 3 types of diameter (FC, FS and FA).
[Applications]
· Ideal for shelves and dolly carts which require ESD countermeasures.

 
Part Number
ICTH-DG50B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 616.00

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plug Caster Type_2 Be Freely with Brake
Max. Load(N) 200 Applicable Pipe Outer Diameter (Insertion Type)(φ) 28 Material ESD rubber
Mounting Height H(mm) 69 Matching Resin Coating Pipe DP2807 Wheel Diameter(mm) 50
Wheel color Black Wheel color Black