(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pipe frame made of steel pipe (SPCC) with a resin coating.
[Features]
· Coated with ASA resin meaning that it will not rust except at the cut surface.
· Can be adhered to plastic joints using a dedicated bonding agent.
· Available in a number of different colors.
· The resin‑coating means that the temperature when touched by hand is not particularly affected by the environmental temperature.
[Applications]
· Used as a tool for improvement at work sites.
Surface Treatment, Coating | ABS Resin | Shape | Straight |
---|
Please check the type/dimensions/specifications of the part DP2807-4-G in the Resin‑Coated Pipe series.
Part Number |
---|
CS2807-4-IV |
CS2807-4-N |
DP2807-4-B |
DP2807-4-IV |
DP2807-4-K |
DP2807-4-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Specifications | Pipe Material | O.D. (Ø) | Color | Length (mm) | Plate Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,629.38 | 1 Piece(s) | 7 Day(s) | 10 | Low Friction | [Steel] SPCC | 28 | [Ivory] Ivory | 4000 | 0.7 | ||
฿ 2,640.67 | 1 Piece(s) | 7 Day(s) | 10 | Low Friction | [Steel] SPCC | 28 | [Green] Green | 4000 | 0.7 | ||
฿ 1,818.27 | 1 Piece(s) | 7 Day(s) | 10 | Standard | [Steel] SPCC | 28 | [Black] Black | 4000 | 0.7 | ||
฿ 1,818.27 | 1 Piece(s) | 7 Day(s) | 10 | Standard | [Steel] SPCC | 28 | [Ivory] Ivory | 4000 | 0.7 | ||
฿ 1,818.27 | 1 Piece(s) | 7 Day(s) | 10 | Standard | [Steel] SPCC | 28 | [Blue] Dark blue | 4000 | 0.7 | ||
฿ 1,818.27 | 1 Piece(s) | 7 Day(s) | 10 | Standard | [Steel] SPCC | 28 | [Green] Green | 4000 | 0.7 |
How can we improve?
How can we improve?