1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO Pipe (G2807-4-K)

TME PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Pipe frame made of steel pipe (SPCC) with a baked coat finish.
[Features]
· Steel pipe (SPCC) with a powdered baked coat finish.
· Not charged so will not attract dust.
· No oil stains, etc. Can be kept clean in perpetuity by being wiped clean.
· Can be disposed of as scrap iron and recycled.
· Lighter than resin‑coated pipes.
[Applications]
· Used as a tool for improvement at work sites.

 
Part Number
G2807-4-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Pipe Material O.D.
(Ø)
Color Length
(mm)
Surface Treatment, Coating Plate Thickness
(mm)

฿ 649.68

TME PIPE FLAME 1 Piece(s) 7 Day(s) 10Standard[Steel] SPCC28[Green] Green (Slide Pipe)4,000[Polyester Resin] Polyester Powder0.7

Loading...

  1. 1

Basic Information

Shape Straight

Please check the type/dimensions/specifications of the part G2807-4-K in the ECO Pipe series.

Products with similar specification

Part Number
EG2807-4-GI
EG2807-4-MS
G2807-4-IV
G2807-4-MS
G2807-4-N
G2807-4-YE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSpecifications Pipe Material O.D.
(Ø)
Color Length
(mm)
Surface Treatment, Coating Plate Thickness
(mm)

฿ 518.09

1 Piece(s) 6 Day(s) -Antistatic[Steel] Steel--4,000[Baked Paint] Powder Baked Coating0.7

฿ 2,168.81

1 Piece(s) 7 Day(s) 10Standard[Steel] SPCC28[Silver] Metallic Silver4000[Polyester Resin] Polyester Powder0.7

฿ 2,078.61

1 Piece(s) 7 Day(s) 10Standard[Steel] SPCC28[Ivory] Ivory4000[Polyester Resin] Polyester Powder0.7

฿ 2,078.61

1 Piece(s) 7 Day(s) 10Standard[Steel] SPCC28[Silver] Metallic Silver4000[Polyester Resin] Polyester Powder0.7

฿ 2,078.61

1 Piece(s) 7 Day(s) 10Standard[Steel] SPCC28[Green] Green4000[Polyester Resin] Polyester Powder0.7

฿ 454.78

1 Piece(s) 6 Day(s) -Standard[Steel] Steel-Yellow4,000[Baked Paint] Powder Baked Coating0.7