1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base Lock, U Type, BL28YA-U (Part Number)

TME JOINT FOR PIPE FLAME

Base Lock, U Type, BL28YA-U
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.

 
Part Number
BL28YA-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 81.29

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Metal Joint Joint Type Reinforcing/Fixing Applicable Pipe Dia.(φ),(Squre) 28

Please check the type/dimensions/specifications of the part BL28YA-U in the Base Lock, U Type, BL28YA-U series.