1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Bushing

Metal Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 138.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The "AS2807A/AS2807B" series of aluminum bushings have now been discontinued. Consider using the "BS07A/BS07B" in their place.

Product Description

Insert nuts for mounting adjusting bolts and bolt type casters to pipes.
[Features]
· Insert into the ends of pipes by striking with a hammer.
· Types for inch screws (A type) and types for metric screws (B type) are available.
· Make sure you check whether the bushing is compatible with the pipes you are using.
· Note: The "AS2807A/AS2807B" series of aluminum bushings have now been discontinued. Consider using the "BS07A/BS07B" in their place.
[Applications]
· Required for mounting adjusting bolts.
· Required for mounting bolt type casters.

 
Part Number
BC2807B
BS07A
BS07B
BS12A
BS12B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Applicable ECO Pipe/ECO-Z Pipe Applicable SUH Pipe Applicable Resin Coating Pipe

฿ 178.26

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10Millimeter Screw M12×P1.75--DP2807/CL2807

฿ 139.30

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10Inch screw 1/2 × 12NG2807/EG2807/Z2808S2807-PF-

฿ 139.30

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10Metric screw M12 × P1.75G2807/EG2807/Z2808S2807-PF-

฿ 138.32

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10Inch Screw 1/2×12 NG2812S2812-PF-

฿ 138.32

TME JOINT FOR PIPE FLAME 1 Piece(s) 9 Day(s) 10Millimeter Screw M12×P1.75G2812S2812-PF-

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Cap End Accessory Material Metal