1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Guide SG-01

TME JOINT FOR PIPE FLAME

Panel Guide SG-01
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,070.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

A guide for mounting 5-mm thick sheet/plate type objects to pipes.
[Features]
· Insert the 5-mm sheet/plate into the guide and then mount onto the pipe to mount onto a pipe frame.
[Applications]
· Used when creating partitions, bulletin boards, white boards, etc.

 
Part Number
SG-01-3-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,070.47

TME JOINT FOR PIPE FLAME 1 Piece(s) 39 Day(s)

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Positioning Parts, Guide Specifications Applicable pipe diameter: 28(ø)
Accessory Color Gray

Please check the type/dimensions/specifications of the part SG-01-3-G in the Panel Guide SG-01 series.