1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Type Angle Bracket

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hook Type Angle Bracket
  • Hook Type Angle Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A bracket for mounting the DP-A hook type angle.
[Features]
· Available for external pipe mounting (37A) and for center pipe mounting (37B).
· Bolts and nuts included.
[Applications]
· Can also be used as a frame section for waste strainers.
· As a bracket for lightweight shelf panels.

 
Part Number
GAPA-37A
GAPA-37A-G
GAPA-37B-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimensions
(mm)
Specifications Accessory Color

฿ 125.42

TME JOINT FOR PIPE FLAME 1 Piece(s) 10 Day(s) 10H20Applicable Pipe Diameter: 28(⌀)-

฿ 205.47

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10H20Applicable pipe diameter: 28(ø)Gray

฿ 222.44

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10H39Applicable pipe diameter: 28(ø)Gray

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Bracket Holder