1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint GAP-41 (Part Number)

TME JOINT FOR PIPE FLAME

Plastic Joint GAP-41
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 45‑degree angle plastic joint.
[Features]
· Can be mounted at a preset angle when adding reinforcing diagonal braces.
· Use together with the GAP-42 to add 2 diagonal braces.
· Combine with joints angled at 45 degrees for brace reinforcement.
[Applications]
· Used as reinforcement for corner sections and leg sections of fences, signboards, etc.
· Used for creating a variety of screen type structures such as bulletin boards, fences and partitions.

 
Part Number
GAP-41-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 198.10

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material Soft rubber (MRB synthetic rubber) Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Angled
Color Ivory

Please check the type/dimensions/specifications of the part GAP-41-IV in the Plastic Joint GAP-41 series.