1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint GAP-29B

Plastic Joint GAP-29B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A through-type plastic joint middle piece with both ends reinforced.
[Features]
· A plastic joint that can be used to create lightweight pipe rack systems.
· Welded using the dedicated TK-100S welding agent.
[Applications]
· For secure T-shaped connections mid-way down pipes as part of pipe rack system assemblies.

 
Part Number
GAP-29B-IV
GAP-29B-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color

฿ 93.59

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10[Resin] PlasticIvory

฿ 216.02

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10[Resin] Soft rubber (MRB synthetic rubber)[Blue] Dark Blue

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type T Type (1 Direction Through)