1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint GAP-05

TME JOINT FOR PIPE FLAME

Plastic Joint GAP-05
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rounded-type L-shaped connecting plastic joint.
[Features]
· A plastic joint that can be used to create lightweight pipe rack systems.
· Can be welded using the dedicated TK-100S welding agent.
· Once welded it cannot be switched out or reused.
· The welded parts may deteriorate or detach due to aging.
[Applications]
· Ideal for creating rounded corners in pipe rack system assemblies.

 
Part Number
GAP-05-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 65.61

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1
Color Ivory

Please check the type/dimensions/specifications of the part GAP-05-IV in the Plastic Joint GAP-05 series.