(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Unique embossing idea.
· Even though it is a bare pipe, it possesses high moisturizing power and stays firm.
· The pipe does not require a resin coating.
· The joint force towards the resin pipe increases by approximately 37. 5%.
· Can be used for existing resin pipes, similarly as the previous joint.
Mounting Method | Screw fixture type | Type | Metal Joint | Joint Type | Single Unit |
---|---|---|---|---|---|
Material | SPCC (Cold Rolled Steel) | Applicable Pipe Dia.(φ),(Squre) | 28 |
Please check the type/dimensions/specifications of the part G-7BS-PI in the Metal Joint Component, G-7BS series.
Part Number |
---|
G-7BS-BK |
G-7BS-NI |
G-7BS-WZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Surface Treatment | Operating Environment | Color |
---|---|---|---|---|---|---|---|---|
฿ 65.04 | 1 Piece(s) | 5 Day(s) | 10 | [Cathodic Electrodeposition Coating] Electrodeposition Baked Paint | - | [Black] Black | ||
฿ 74.47 | 1 Piece(s) | 5 Day(s) | 10 | Nickel Plating | Antistatic | Silver | ||
฿ 68.43 | 1 Piece(s) | 5 Day(s) | 10 | Trivalent Chrome Plating | Antistatic | Silver |
How can we improve?
How can we improve?