1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Joint Component, G-7AS (G-7AS-NI)

TME JOINT FOR PIPE FLAME

Metal Joint Component, G-7AS (G-7AS-NI)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Unique embossing idea.
· Even though it is a bare pipe, it possesses high moisturizing power and stays firm.
· The pipe does not require a resin coating.
· The joint force towards the resin pipe increases by approximately 37. 5%.
· Can be used for existing resin pipes, similarly as the previous joint.

 
Part Number
G-7AS-NI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Operating Environment Color

฿ 71.40

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10Nickel PlatingAntistaticSilver

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Single Unit
Material SPCC (Cold Rolled Steel) Applicable Pipe Dia.(φ),(Squre) 28

Please check the type/dimensions/specifications of the part G-7AS-NI in the Metal Joint Component, G-7AS series.

Products with similar specification

Part Number
G-7AS-BK
G-7AS-PI
G-7AS-WZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSurface Treatment Operating Environment Color

฿ 62.28

1 Piece(s) 5 Day(s) 10[Cathodic Electrodeposition Coating] Electrodeposition Baked Paint-[Black] Black

฿ 68.61

1 Piece(s) 6 Day(s) 10Spraying Baking Coating-Ivory

฿ 65.36

1 Piece(s) 5 Day(s) 10Trivalent Chrome PlatingAntistaticSilver