1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piece, piece puzzle, puzzle single unit (PZ75-BK)

IGC BALL TRANSFER PUZZLE

Piece, piece puzzle, puzzle single unit (PZ75-BK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Puzzle type, and so can be used to make conveying lines of various shapes. Low cost as made with injection mold.
Much lighter and richer in color than conventional units.

[Features]
· As puzzle specification roller product, layout can be freely arranged by combining. With ball bearings, even difficult to convey materials, such as workpieces with uneven bottom shapes or corrugated board can be transported.
· Mounting is also much easier using the optional magnet.
· Recommended where regular layout changes are required, or simplicity in line creation desired.

Features

●Pieces can be combined depending on the required place and quantity required.
●Basically, mounting parts are unnecessary.
●It is possible to select the corresponding ball trans-bearing according to the operating environment, and required load-bearing cap

Usage

●As base for work piece movement on the working table.
●Conveyor line direction divert section.

Specification

●Allowable Weight(kg):30
●L x W x Thickness(mm):75 x 75 x 16.2
●SPQ(piece):5

Materials

●ABS Resin
Part Number
PZ75-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlastic Body Color Magnet

฿ 179.00

IGC BALL TRANSFER PUZZLE 1 Piece(s) 5 Day(s) 10BlackNo

Loading...

  1. 1
 

Basic Information

Type Others Cutting No

Please check the type/dimensions/specifications of the part PZ75-BK in the Piece, piece puzzle, puzzle single unit series.

Products with similar specification

Part Number
PZ75-BK-MAGNET
PZ75-BL
PZ75-GR
PZ75-GR-MAGNET
PZ75-OR
PZ75-OR-MAGNET
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPlastic Body Color Magnet

฿ 336.11

1 Piece(s) 9 Day(s) 10BlackPresence

฿ 189.00

1 Piece(s) 5 Day(s) 10BlueNo

฿ 189.00

1 Piece(s) 5 Day(s) 10GreenNo

฿ 342.77

1 Piece(s) 9 Day(s) 10GreenPresence

฿ 189.00

1 Piece(s) 5 Day(s) 10OrangeNo

฿ 342.77

1 Piece(s) 9 Day(s) 10OrangePresence