AC Servo driver G5 series [AC200V input type]

Brand :
OMRON

Caution

    Product Description

    Accurate motion control in a compact size servo drive family. EtherCAT and safety built-in.
    [Features]
    ・EtherCAT, ML-II and Analog/pulse servo drive models
    ・Safety conforming ISO13849-1 PL-d
    ・High-response frequency of 2 kHz
    ・High resolution provided by 20 bits encoder
    ・Drive Programming: embedded indexer functionality in the Analogue/pulse models
    ・External encoder input for full closed loop
    ・Real time auto-tuning
    ・Advanced tuning algorithms (Anti-vibration function, torque feedforward, disturbance observer)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AC Servo driver G5 series [AC200V input type] | OMRON | MISUMI Thailand