1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable Temperature Controller (Digital Controller) [E5EC-T] (E5EC-TCX4ASM-004)

Temperature Controllers

Programmable Temperature Controller (Digital Controller) [E5EC-T] (E5EC-TCX4ASM-004)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

48 × 96 mm size.
Large white PV display offers easy-to-read visibility.
Easy to use from model selection to setup and operation.
Enhanced functions and performance such as the number of I/O points.
Compatible with more applications.
New programmable types for E5□C series.
Maximum 256-segment program capacity for a variety of applications.
[Features]
· Maximum of 8 programs (patterns) × 32 segments (steps) can be set.
· Tall 18-mm (E5EC-T model) white PV display makes for easy-to-read characteristic.
· Equipped with tool ports on the front as well as the top of the main unit, and can be setup without power supply by connecting a communication conversion cable to a PC.
· Easy setup with CX-Thermo (sold separately).
· Realize high-speed sampling of 50 ms.
· Auxiliary outputs (4 points), event inputs (max. 6 points), transmission output are available for a wide range of applications.
· Slim body with only 60-mm depth.
· Easy connection with PLC by programless communication. Component communication allows the linked temperature control.
· Position proportional control type is available and support the control of control valve.

 
Part Number
E5EC-TCX4ASM-004 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

฿ 16,051.00

฿ 12,890.56

Temperature Controllers 1 Piece(s) 6 Day(s) CurrentNo100 to 240 VACLinear Voltage Output2-

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current Control Method ON/OFF Control / PID control with auto tuning Number of Control Points 1
Number of Input Points(pcs.) 1 Setting Method Key input Control Output 2 Not Included
Auxiliary output points 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)