1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Temperature Controller (Digital Control Meter) [E5EC/AC] (Part Number)

Temperature Controllers

Temperature Controller (Digital Control Meter) [E5EC/AC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,277.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup added to 48 × 96 mm size.
[Features]
· A white PV displays of height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) have been adopted to improve readability.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block, the 48 × 96 mm size can be selected from the push-in Plus terminal block type that reduces wiring work.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperature adjustment can also be linked by component communication.
· Equipped with a tool port on the front as well as the top of the main body, settings can be done without power wiring by connecting to a PC using a communication conversion cable (sold separately). Easily configurable via CX-Thermo (sold separately).

 
Part Number
E5EC-QX4ASM-009 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Method Output Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Input type Communication Remote SP input Transmission input Transmission Output

฿ 13,722.00

฿ 11,018.77

Temperature Controllers 1 Piece(s) 5 Day(s) ON/OFF Control / PID control with auto tuningSSR Drive Output Voltage11Key inputHeater Breakage / SSR Breakdown100 to 240 VACVoltage output (for driving SSR)No4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block Type22 (for 3-phase heaters)48×96 mmFull multi-inputRS-485NoneNone-

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current

Please check the type/dimensions/specifications of the part E5EC-QX4ASM-009 in the Temperature Controller (Digital Control Meter) [E5EC/AC] series.

Products with similar specification

Part Number
E5AC-CX2ASM-013
E5AC-CX4ASM-000
E5AC-QR4A5M-009
E5EC-QX4ASM-010
E5EC-QX4ASM-011
E5EC-QX4ASM-012
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipControl Method Output Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Input type Communication Remote SP input Transmission input Transmission Output

฿ 26,933.00

1 Piece(s) 38 Day(s) ON/OFF Control / PID control with auto tuningCurrent11Key inputNo100 to 240 VACLinear Current OutputNo2 independentScrew terminal Block Type6None96×96 mmFull multi-inputNonePresencePresence-

฿ 20,825.00

1 Piece(s) 38 Day(s) ON/OFF Control / PID control with auto tuningCurrent11Key inputNo100 to 240 VACLinear Current OutputNo4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block TypeNoneNone96×96 mmFull multi-inputNoneNoneNone-

฿ 28,000.00

1 Piece(s) 38 Day(s) ------100 to 240 VACVoltage output (for driving SSR)-2 independent---------

฿ 10,160.00

1 Piece(s) 3 Day(s) ON/OFF Control / PID control with auto tuningSSR Drive Output Voltage11Key inputSSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block Type4148×96 mmFull multi-inputNoneNoneNone-

฿ 12,557.00

1 Piece(s) 20 Day(s) ON/OFF Control / PID control with auto tuningSSR Drive Output Voltage11Key inputSSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block Type6148×96 mmFull multi-inputNonePresencePresence-

฿ 15,760.00

1 Piece(s) 5 Day(s) ON/OFF Control / PID control with auto tuningSSR Drive Output Voltage11Key inputSSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block Type4148×96 mmFull multi-inputRS-485PresencePresence-