(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup added to 48 × 96 mm size.
[Features]
· A white PV displays of height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) have been adopted to improve readability.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block, the 48 × 96 mm size can be selected from the push-in Plus terminal block type that reduces wiring work.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperature adjustment can also be linked by component communication.
· Equipped with a tool port on the front as well as the top of the main body, settings can be done without power wiring by connecting to a PC using a communication conversion cable (sold separately). Easily configurable via CX-Thermo (sold separately).
Part Number |
---|
E5EC-QX2DSM-012 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Method | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Specifications | Input type | Communication | Remote SP input | Transmission input | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,887.00 ฿ 11,954.26 | Temperature Controllers | 1 Piece(s) | 5 Day(s) | ON/OFF Control / PID control with auto tuning | SSR Drive Output Voltage | 1 | 1 | Key input | Heater Breakage / SSR Breakdown | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 independent | Screw terminal Block Type | 4 | 1 | 48×96 mm | Full multi-input | RS-485 | Presence | Presence | - |
Loading...
Input Method | Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current |
---|
Please check the type/dimensions/specifications of the part E5EC-QX2DSM-012 in the Temperature Controller (Digital Control Meter) [E5EC/AC] series.
Part Number |
---|
E5AC-CX2ASM-013 |
E5AC-CX4ASM-000 |
E5AC-QR4A5M-009 |
E5EC-QX4ASM-000 |
E5EC-QX4ASM-008 |
E5EC-QX4ASM-009 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Control Method | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Specifications | Input type | Communication | Remote SP input | Transmission input | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,933.00 | 1 Piece(s) | 38 Day(s) | ON/OFF Control / PID control with auto tuning | Current | 1 | 1 | Key input | No | 100 to 240 VAC | Linear Current Output | No | 2 independent | Screw terminal Block Type | 6 | None | 96×96 mm | Full multi-input | None | Presence | Presence | - | ||
฿ 20,825.00 | 1 Piece(s) | 38 Day(s) | ON/OFF Control / PID control with auto tuning | Current | 1 | 1 | Key input | No | 100 to 240 VAC | Linear Current Output | No | 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common) | Screw terminal Block Type | None | None | 96×96 mm | Full multi-input | None | None | None | - | ||
฿ 28,000.00 | 1 Piece(s) | 38 Day(s) | - | - | - | - | - | - | 100 to 240 VAC | Voltage output (for driving SSR) | - | 2 independent | - | - | - | - | - | - | - | - | - | ||
฿ 8,949.00 | 1 Piece(s) | 5 Day(s) | ON/OFF Control / PID control with auto tuning | SSR Drive Output Voltage | 1 | 1 | Key input | No | 100 to 240 VAC | Voltage output (for driving SSR) | No | 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common) | Screw terminal Block Type | None | None | 48×96 mm | Full multi-input | None | None | None | - | ||
฿ 13,140.00 | 1 Piece(s) | 5 Day(s) | ON/OFF Control / PID control with auto tuning | SSR Drive Output Voltage | 1 | 1 | Key input | SSR Breakdown / Heater Breakage | 100 to 240 VAC | Voltage output (for driving SSR) | No | 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common) | Screw terminal Block Type | 2 | 1 | 48×96 mm | Full multi-input | RS-485 | None | None | - | ||
฿ 13,722.00 | 1 Piece(s) | 5 Day(s) | ON/OFF Control / PID control with auto tuning | SSR Drive Output Voltage | 1 | 1 | Key input | SSR Breakdown / Heater Breakage | 100 to 240 VAC | Voltage output (for driving SSR) | No | 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common) | Screw terminal Block Type | 2 | 2 (for 3-phase heaters) | 48×96 mm | Full multi-input | RS-485 | None | None | - |
How can we improve?
How can we improve?