1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Temperature Controller (Digital Control Meter) [E5EC/AC] (Part Number)

OMRON TEMPERATURE CONTROLLER

Temperature Controller (Digital Control Meter) [E5EC/AC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,277.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup added to 48 × 96 mm size.
[Features]
· A white PV displays of height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) have been adopted to improve readability.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block, the 48 × 96 mm size can be selected from the push-in Plus terminal block type that reduces wiring work.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperature adjustment can also be linked by component communication.
· Equipped with a tool port on the front as well as the top of the main body, settings can be done without power wiring by connecting to a PC using a communication conversion cable (sold separately). Easily configurable via CX-Thermo (sold separately).

 
Part Number
E5EC-RR2ASM-000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Method Output Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Input type Communication Remote SP input Transmission input Transmission Output

฿ 8,949.00

฿ 7,149.36

OMRON TEMPERATURE CONTROLLER 1 Piece(s) Same day ON/OFF Control / PID control with auto tuningRelay contact21Key inputNo100 to 240 VACRelay OutputRelay Output2 independentScrew terminal Block TypeNoneNone48×96 mmFull multi-inputNoneNoneNone-

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current

Please check the type/dimensions/specifications of the part E5EC-RR2ASM-000 in the Temperature Controller (Digital Control Meter) [E5EC/AC] series.

Products with similar specification

Part Number
E5AC-CX2ASM-013
E5AC-CX4ASM-000
E5AC-QR4A5M-009
E5EC-RR2ASM-011
E5EC-RX2ABM-000
E5EC-RX2ABM-008
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipControl Method Output Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Input type Communication Remote SP input Transmission input Transmission Output

฿ 26,933.00

1 Piece(s) 38 Day(s) ON/OFF Control / PID control with auto tuningCurrent11Key inputNo100 to 240 VACLinear Current OutputNo2 independentScrew terminal Block Type6None96×96 mmFull multi-inputNonePresencePresence-

฿ 20,825.00

1 Piece(s) 38 Day(s) ON/OFF Control / PID control with auto tuningCurrent11Key inputNo100 to 240 VACLinear Current OutputNo4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block TypeNoneNone96×96 mmFull multi-inputNoneNoneNone-

฿ 28,000.00

1 Piece(s) 38 Day(s) ------100 to 240 VACVoltage output (for driving SSR)-2 independent---------

฿ 12,557.00

1 Piece(s) 5 Day(s) ON/OFF Control / PID control with auto tuningRelay contact21Key inputSSR Breakdown / Heater Breakage100 to 240 VACRelay OutputRelay Output2 independentScrew terminal Block Type6148×96 mmFull multi-inputNonePresencePresence-

฿ 13,388.00

1 Piece(s) 38 Day(s) ON/OFF Control / PID control with auto tuningRelay contact11Key inputNo100 to 240 VACRelay OutputNo2 independentPush-In Plus Terminal BlocksNoneNone48×96 mmFull multi-inputNoneNoneNone-

฿ 18,620.00

1 Piece(s) 38 Day(s) ON/OFF Control / PID control with auto tuningRelay contact11Key inputSSR Breakdown / Heater Breakage100 to 240 VACRelay OutputNo2 independentPush-In Plus Terminal Blocks2148×96 mmFull multi-inputRS-485NoneNone-