Temperature Controller (Digital Control Meter) [E5EC/AC]

Caution
Product Description
Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup added to 48 × 96 mm size.
[Features]
· A white PV displays of height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) have been adopted to improve readability.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block, the 48 × 96 mm size can be selected from the push-in Plus terminal block type that reduces wiring work.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperature adjustment can also be linked by component communication.
· Equipped with a tool port on the front as well as the top of the main body, settings can be done without power wiring by connecting to a PC using a communication conversion cable (sold separately). Easily configurable via CX-Thermo (sold separately).
Dimensional Drawing of OMRON Temperature Controllers
![Temperature Controller (Digital Controller) [E5EC/AC] E5EC External Dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345620_006.jpg)
Temperature Controllers Model E5EC
![Temperature Controller (Digital Controller) [E5EC/AC] Model E5EC-B Dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345620_005.jpg)
Temperature Controllers Model E5EC-B
![Temperature Controller (Digital Controller) [E5EC/AC] E5AC External Dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345620_004.jpg)
Temperature Controllers Model E5AC
![Temperature controller (digital controller) [E5EC/AC] E5AC-T external dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345620_003.jpg)
Temperature Controllers Model E5AC-T
Specification Table of OMRON Temperature Controllers
E5EC/E5EC-B/E5AC Temperature Controllers Rating
| Power supply voltage | Power supply voltage Type A: AC100-240V 50/60Hz Power supply voltage Type D: AC24V 50/60Hz/DC24V | |
|---|---|---|
| Allowable voltage fluctuation range | 85 to 110% of power supply voltage | |
| Power Consumption | Temperature Controllers Model E5EC/ Temperature Controllers Model E5EC-B | Option -000 type: 6.6VA or less (100-240V AC), 4.1VA or less (24V AC) / 2.3W or less (24V DC) Other than the above: 8.3VA or less (100-240V AC), 5.5VA or less (24V AC) / 3.2W or less (24V DC) |
| Temperature Controllers Model E5AC | Option -000 type: 7.0VA or less (100-240V AC), 4.2VA or less (24V AC) / 2.4W or less (24V DC) Other than the above: 9.0VA or less (100-240V AC), 5.6VA or less (24V AC) / 3.4W or less (24V DC) | |
| Sensor Input | Temperature Controllers input Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, PLII Platinum resistance thermometer: Pt100, JPt100 Non-contact temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, 140 to 260°C Analog input Current input: 4 to 20mA, 0 to 20mA Voltage input: 1 to 5V, 0 to 5V, 0 to 10V | |
| Input impedance | Current input: 150 Ω or less, voltage input: 1 MΩ or more (When connecting to the ES2-HB-N/THB-N, use a 1:1 connection.) | |
| Temperature Controllers Method | ON/OFF or 2-degree-of-freedom PID (with autotuning) | |
| Temperature Controllers Output | Relay Output | 1a AC250V 5A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) |
| Voltage output (for driving SSR) | Output voltage: DC12V±20% (PNP) Maximum load current: 40mA, with short circuit protection circuit (Maximum load current: 21mA for models with control output 2) | |
| Linear Current Output | DC4~20mA/DC0~20mA Load 500Ω or less Resolution Approx. 10,000 | |
| Auxiliary Output | Score | 2 or 4 points (depending on model) |
| Output Specifications | Relay output 1a AC250V, 2 output type: 3A (resistance load) or 4 output type: 2A (resistance load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) | |
| Event Input | Score | 2, 4 and 6 points (depending on model) |
| External contact input specifications | During contact input: ON: 1kΩ or less OFF: 100kΩ or more | |
| Non-contact input: ON: Residual voltage 1.5V or less OFF: Leakage current 0.1mA or less | ||
| Current flow: Approx. 7mA (per contact) | ||
| Transmission Output | Score | 1 point (depending on the model: type with transmission output) |
| Output Specifications | Current output: DC4-20mA Load: 500Ω or less Resolution: Approx. 10,000 Linear voltage output: DC1-5V Load: 1kΩ or more Resolution: Approx. 10,000 | |
| Remote SP Input | Current input: 4 to 20 mA DC, 0 to 20 mA DC (input impedance 150 Ω or less) Voltage input: 1 to 5 V DC, 0 to 5 V DC, 0 to 10 V DC (input impedance 1 MΩ or more) | |
| Potentiometer input* | 100Ω to 10kΩ | |
| Setting method | Digital setting by front keys | |
| Instruction method | 11-segment digital display and single-light-emitting display Character height: E5EC/E5EC-B: PV: 18.0 mm, SV: 11.0 mm, MV: 7.8 mm E5AC: PV: 25.0 mm, SV: 15.0 mm, MV: 9.5 mm 3-level display Contents: PV/SV/MV, PV/SV/Multi-SP or remaining soak time, etc. Number of digits: 4 digits for PV, SV, and MV | |
| Multi-SP function | Up to eight target values (SP0 to SP7) can be stored and selected by event input, key operation, or serial communication | |
| Bank switching function | none | |
| Other features | Manual output, heating/cooling control, loop break alarm function, SP lamp, alarm function, heater break detection function (including SSR failure), 40% AT, 100% AT, operation amount limit, input digital filter, self-tuning, robust tuning, PV input correction, run/stop, protect, square root calculation function, operation amount change rate limit, simple calculation, temperature status display function, simple program function, input moving average, display brightness setting | |
| Ambient temperature | -10 to +55°C (but no condensation or freezing) / 3-year warranty: -10 to +50°C (but no condensation or freezing) when installed as standard unit | |
| Ambient humidity | Relative humidity 25-85% | |
| Storage temperature | -25 to +65°C (but no condensation or freezing) | |
| Altitude | Under 2,000m | |
| Recommended fuse | T2A, AC250V Time lag low breaking capacity | |
| Installation environment | Overvoltage Category II, Pollution Degree 2 (EN/IEC/UL 61010-1) | |
*This function is not available on E5EC-B.
E5AC-T Temperature Controllers rating
| Power supply voltage | Power supply voltage Type A: AC100-240V 50/60Hz Power supply voltage Type D: AC24V 50/60Hz/DC24V | |
|---|---|---|
| Allowable voltage fluctuation range | 85 to 110% of power supply voltage | |
| Power Consumption | 9.0VA or less (AC100-240V), 5.6VA or less (AC24V) / 3.4W or less (DC24V) | |
| Sensor Input | Temperature Controllers input Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, PLII Platinum resistance thermometer: Pt100, JPt100 Non-contact temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, 140 to 260°C Analog input Current input: 4 to 20mA, 0 to 20mA Voltage input: 1 to 5V, 0 to 5V, 0 to 10V | |
| Input impedance | Current input: 150 Ω or less, voltage input: 1 MΩ or more (When connecting to the ES2-HB-N/THB-N, use a 1:1 connection.) | |
| Temperature Controllers Method | 2-degree-of-freedom PID (with autotuning) or ON/OFF | |
| Temperature Controllers Output | Relay Output | 1a AC250V 5A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) |
| Voltage output (for driving SSR) | Output voltage: DC12V±20% (PNP) Maximum load current: 40mA, with short circuit protection circuit (Maximum load current: 21mA for models with control output 2) | |
| Linear Current Output | DC4~20mA/DC0~20mA Load 500Ω or less Resolution Approx. 10,000 | |
| Auxiliary Output | Score | 4 points |
| Output Specifications | Relay output 1a AC250V, 4 output type: 2A (resistance load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) | |
| Event Input | Score | 2, 4 and 6 points (depending on model) |
| External contact input specifications | During contact input: ON: 1kΩ or less OFF: 100kΩ or more | |
| Non-contact input: ON: Residual voltage 1.5V or less OFF: Leakage current 0.1mA or less | ||
| Current flow: Approx. 7mA (per contact) | ||
| Transmission Output | Score | 1 point (depending on the model: type with transmission output) |
| Output Specifications | Current output: DC4-20mA Load: 500Ω or less Resolution: Approx. 10,000 Linear voltage output: DC1-5V Load: 1kΩ or more Resolution: Approx. 10,000 | |
| Potentiometer Input | 100Ω to 10kΩ | |
| Setting method | Digital setting by front keys | |
| Instruction method | 11-segment digital display and single-light-emitting display character height PV: 25.0 mm, SV: 15.0 mm, MV: 9.5 mm 3-level display. Contents: PV/SP/program number, segment number, remaining time in segment, operation amount (valve opening) number of digits: 4 digits | |
| Bank switching function | none | |
| Other features | Manual output, heating/cooling control, loop break alarm function, SP lamp, alarm function, heater break detection function (including SSR failure), 40% AT, 100% AT, operation amount limit, input digital filter, robust tuning, PV input correction, protection, square root calculation function, operation amount change rate limit, simple calculation, temperature status display function, input moving average, display brightness setting | |
| Ambient Temperature Controllers | -10 to +55°C (but no condensation or freezing) / 3-year warranty: -10 to +50°C (but no condensation or freezing) when installed as standard unit | |
| Ambient humidity | Relative humidity 25-85% | |
| Storage Temperature Controllers | -25 to +65°C (but no condensation or freezing) | |
| Altitude | Under 2,000m | |
| Recommended fuse | T2A, AC250V Time lag low breaking capacity | |
| Installation environment | Overvoltage Category II, Pollution Degree 2 (EN/IEC/UL 61010-1) | |
Features of OMRON Temperature Controllers
Main input/output functions of Temperature Controllers
E5EC/E5EC-B/E5AC
![Temperature Controller (Digital Controller) [E5EC/AC] E5EC/E5EC-B/E5AC Main Input/Output Functions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345620_002.jpg)
E5AC-T
![Temperature controller (digital controller) [E5EC/AC] E5AC-T main input/output functions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345620_001.jpg)
Technical Information of OMRON Temperature Controllers
Heating and cooling Temperature Controllers
When the Temperature Controllers using the heating/cooling control function
(1) Temperature Controllers output allocation:
Auxiliary output is used as control output (cooling side).
(2) Temperature Controllers:
When performing PID control, heating side PID and cooling side PID can be set independently. This
also supports control systems with different response characteristics for the heating side and cooling side.