(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup has been added.
[Features]
· White PV display of 15.2 mm height is adopted for improved visibility.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block type, you can select from the push-in plus terminal block type that reduces wiring work and the plug-in type that allows the terminal block to be attached/detached.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperatures can be linked by component communication.
· Settings can be done by connecting to a PC using communication cable (sold separately), without power supply wiring. Easily configurable via CX-Thermo (sold separately).
Part Number |
---|
E5CC-QX2ASM-800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Failure Detecting Function | IP | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Setting / indication method | Temperature Range (℃) | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Heater burnout / SSR failure / heater overcurrent detection function | Alarm Output | Program type | Specifications | Input type | Communication | Remote SP input | Transmission input | Type | Size (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,242.00 ฿ 2,545.62 | PIDTEMPERATURECONTROLLER | 1 Piece(s) | Same day | - | - | - | - | - | - | IP66 | Min 100VAC max 240VAC | Voltage output (for driving SSR) | No | 2 independent | Digital setting using front panel keys | -10~55 | Screw Terminal Blocks | None | - | None | - | - | Output type: Analog/relay | RTD, thermocouple | None | - | - | Digital temperature controller | 48 x 48 | 11-segment, 4 digit display |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning |
---|
Please check the type/dimensions/specifications of the part E5CC-QX2ASM-800 in the Temperature Controller (Digital Control Meter) [E5CC] series.
Part Number |
---|
E5CC-CX1AUM-000 |
E5CC-CX2ASM-000 |
E5CC-CX2ASM-004 |
E5CC-QX2AUM-000 |
E5CC-QX2DBM-000 |
E5CC-QX2DBM-001 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Failure Detecting Function | IP | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Setting / indication method | Temperature Range (℃) | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Heater burnout / SSR failure / heater overcurrent detection function | Alarm Output | Program type | Specifications | Input type | Communication | Remote SP input | Transmission input | Type | Size (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,958.00 | 1 Piece(s) | 38 Day(s) | - | - | 1 | 1 | - | - | - | 100 to 240 VAC | Linear current output | No | 1 | - | - | Plug-Ins Type | None | - | - | - | Simplicity | - | Full multi-input | - | - | - | - | - | - | ||
฿ 9,993.00 | 1 Piece(s) | 38 Day(s) | - | - | 1 | 1 | - | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | - | - | Screw terminal Block Type | None | - | - | - | Simplicity | - | Full multi-input | - | - | - | - | - | - | ||
฿ 13,417.00 | 1 Piece(s) | 38 Day(s) | - | - | 1 | 1 | - | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | - | - | Screw terminal Block Type | 2 | - | - | - | Simplicity | - | Full multi-input | RS-485 | - | - | - | - | - | ||
฿ 11,510.00 | 1 Piece(s) | 38 Day(s) | - | - | 1 | 1 | - | - | - | 100 to 240 VAC | Voltage output (for driving SSR) | No | 2 independent | - | - | Plug-Ins Type | None | - | - | - | Simplicity | - | Full multi-input | - | - | - | - | - | - | ||
฿ 8,353.00 | 1 Piece(s) | 5 Day(s) | - | SSR Drive Output Voltage | 1 | 1 | Key input | No | - | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 (one common) | - | - | Plug-Ins Type | None | - | - | - | - | - | Full multi-input | - | - | - | - | - | - | ||
฿ 12,457.00 | 1 Piece(s) | 38 Day(s) | - | SSR Drive Output Voltage | 1 | 1 | Key input | Heater Breakage | - | 24 VAC/DC | Voltage output (for driving SSR) | No | 2 (one common) | - | - | Plug-Ins Type | 2 | 1 | - | - | - | - | Full multi-input | - | - | - | - | - | - |
How can we improve?
How can we improve?