1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Temperature Controller (Digital Control Meter) [E5CC] (Part Number)

TemperatureControllers

Temperature Controller (Digital Control Meter) [E5CC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,242.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup has been added.
[Features]
· White PV display of 15.2 mm height is adopted for improved visibility.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block type, you can select from the push-in plus terminal block type that reduces wiring work and the plug-in type that allows the terminal block to be attached/detached.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperatures can be linked by component communication.
· Settings can be done by connecting to a PC using communication cable (sold separately), without power supply wiring. Easily configurable via CX-Thermo (sold separately).


 
Part Number
E5CC-RX3DSM-001 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function IP Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Setting / indication method Temperature Range
(℃)
Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Heater burnout / SSR failure / heater overcurrent detection function Alarm Output Program type Specifications Input type Communication Remote SP input Transmission input Type Size
(mm)
Note

฿ 8,952.00

฿ 7,160.70

TemperatureControllers 1 Piece(s) Same day --11-Heater Breakage / SSR Breakdown-24 VAC/DCRelay OutputNo3 (one common)--Screw terminal Block Type21--Simplicity-Full multi-input------

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning

Please check the type/dimensions/specifications of the part E5CC-RX3DSM-001 in the Temperature Controller (Digital Control Meter) [E5CC] series.

Products with similar specification

Part Number
E5CC-CX1AUM-000
E5CC-CX2ASM-000
E5CC-CX2ASM-004
E5CC-RX3DSM-006
E5CC-TCX3ASM-004
E5CC-TCX3ASM-006
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOutput Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function IP Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Setting / indication method Temperature Range
(℃)
Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Heater burnout / SSR failure / heater overcurrent detection function Alarm Output Program type Specifications Input type Communication Remote SP input Transmission input Type Size
(mm)
Note

฿ 16,958.00

1 Piece(s) 38 Day(s) --11---100 to 240 VACLinear current outputNo1--Plug-Ins TypeNone---Simplicity-Full multi-input------

฿ 9,993.00

1 Piece(s) 38 Day(s) --11---100 to 240 VACLinear current outputNo2 independent--Screw terminal Block TypeNone---Simplicity-Full multi-input------

฿ 13,417.00

1 Piece(s) 38 Day(s) --11---100 to 240 VACLinear current outputNo2 independent--Screw terminal Block Type2---Simplicity-Full multi-inputRS-485-----

฿ 9,457.00

1 Piece(s) 5 Day(s) --11---24 VAC/DCRelay OutputNo3 (one common)--Screw terminal Block Type2---Simplicity-Full multi-input--Presence---

฿ 21,700.00

1 Piece(s) 38 Day(s) --11---100 to 240 VACLinear current outputNo3 (one common)--Screw terminal Block Type2---Up to 8 program patterns-Full multi-inputRS-485-----

฿ 12,835.00

1 Piece(s) 5 Day(s) --11---100 to 240 VACLinear current outputNo3 (one common)--Screw terminal Block Type2---Up to 8 program patterns-Full multi-input--Presence---