Temperature Controller (Digital Control Meter) [E5CC]

Caution
Product Description
Large white PV display realizes high visibility. Seeks ease of use from selection to operation and setting. Push-in Plus terminal block type lineup has been added.
[Features]
· White PV display of 15.2 mm height is adopted for improved visibility.
· Achieves high-speed sampling of 50 ms.
· In addition to the screw terminal block type, you can select from the push-in plus terminal block type that reduces wiring work and the plug-in type that allows the terminal block to be attached/detached.
· Slim body with depth of 60 mm (screw terminal block type).
· PLC and easy connection achieved by program-less communication function. Temperatures can be linked by component communication.
· Settings can be done by connecting to a PC using communication cable (sold separately), without power supply wiring. Easily configurable via CX-Thermo (sold separately).
Dimensional Drawing of OMRON Temperature Controllers
![Temperature Controller (Digital Controller) [E5CC] E5CC Outline Drawing](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345619_015.jpg)
Temperature Controllers Model E5CC
![Temperature Controller (Digital Controller) [E5CC] Model E5CC-B Outline Drawing](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345619_014.jpg)
Temperature Controllers Model E5CC-B
![Temperature Controller (Digital Controller) [E5CC] Model E5CC-U Outline Drawing](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345619_008.jpg)
Temperature Controllers Model E5CC-U
![Temperature controller (digital controller) [E5CC] E5CC-T external dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345619_007.jpg)
Temperature Controllers Model E5CC-T
Specification Table of OMRON Temperature Controllers
Temperature Controllers E5CC rated
| Power supply voltage | Power supply voltage Type A: AC100-240V 50/60Hz Power supply voltage Type D: AC24V 50/60Hz/DC24V | |
|---|---|---|
| Allowable voltage fluctuation range | 85 to 110% of power supply voltage | |
| Power Consumption | Option -000 type: 5.2VA or less (100-240V AC), 3.1VA or less (24V AC) / 1.6W or less (24V DC) Other than the above: 6.5VA or less (100-240V AC), 4.1VA or less (24V AC) / 2.3W or less (24V DC) | |
| Sensor Input | Temperature Controllers input Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, PLII Platinum resistance thermometer: Pt100, JPt100 Non-contact temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, 140 to 260°C Analog input Temperature Controllers Current input: 4 to 20mA, 0 to 20mA Voltage input: 1 to 5V, 0 to 5V, 0 to 10V, 0 to 50mV (0 to 50mV can only be used with E5CC-U) | |
| Input impedance | Current input: 150 Ω or less, voltage input: 1 MΩ or more (When connecting to the ES2-HB-N/THB-N, use a 1:1 connection.) | |
| Control Method | ON/OFF or 2-degree-of-freedom PID (with autotuning) | |
| Control Output | Relay Output | E5CC/E5CC-B: 1a AC250V 3A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) E5CC-U: 1c AC250V 3A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) |
| Voltage output (for driving SSR) | Output voltage DC12V±20% (PNP) Maximum load current 21mA, with short circuit protection circuit | |
| Linear Current Output | DC4~20mA/DC0~20mA Load 500Ω or less Resolution Approx. 10,000 | |
| Auxiliary Output | Score | E5CC: 2 or 3 points (depending on the model) E5CC-B: 2 points E5CC-U: 1 or 2 points (depending on the model) |
| Output Specifications of Temperature Controller | Relay output 1a AC250V, 1 output type: 3A (resistive load), 2 output type: E5CC/E5CC-U 3A (resistive load), E5CC-B 2A (resistive load), 3 output type: 2A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) | |
| Event Input | Score | E5CC: 2 or 4 points (depending on the model) E5CC-B: 2 points (depending on the model) |
| External contact input specifications | During contact input: ON: 1kΩ or less OFF: 100kΩ or more | |
| Non-contact input: ON: Residual voltage 1.5V or less OFF: Leakage current 0.1mA or less | ||
| Current flow: Approx. 7mA (per contact) | ||
| Transmission Output | Score | 1 point (depending on the model: type with transmission output) |
| Output Specifications of Temperature Controller | Current output: DC4-20mA Load: 500Ω or less Resolution: Approx. 10,000 Linear voltage output: DC1-5V Load: 1kΩ or more Resolution: Approx. 10,000 | |
| Setting method | Digital setting by front keys | |
| Remote SP Input | Current input: 4 to 20 mA DC, 0 to 20 mA DC (input impedance 150 Ω or less) Voltage input: 1 to 5 V DC, 0 to 5 V DC, 0 to 10 V DC (input impedance 1 MΩ or more) | |
| Instruction method | 11-segment digital display and single-light-emitting display character height PV: 15.2 mm, SV: 7.1 mm | |
| Multi-SP function * | Up to eight target values (SP0 to SP7) can be stored and selected by event input, key operation, or serial communication | |
| Bank switching function | none | |
| Other features | Manual output, heating/cooling Temperature Controllers, loop break alarm function, SP lamp, alarm function, heater break detection function (including SSR failure), 40% AT, 100% AT, operation amount limit, input digital filter,self-tuning, robust tuning, PV input correction, run/stop, protect, square root calculation function, operation amount change rate limit, simple calculation, temperature status display function, simple program function, input movingaverage, display brightness setting | |
| Ambient Temperature Controller | -10 to +55°C (but no condensation or freezing) / 3-year warranty: -10 to +50°C (but no condensation or freezing) when installed as standard unit | |
| Ambient humidity | Relative humidity 25-85% | |
| Storage temperature | -25 to +65°C (but no condensation or freezing) | |
| Altitude | Under 2,000m | |
| Recommended fuse | T2A, AC250V Time lag low breaking capacity | |
| Installation environment | Overvoltage category II, pollution degree 2 (EN/IEC/UL 61010-1) | |
* When the Temperature Controller selects from event input with the E5CC-B model, the maximum number of target values is four.
Temperature Controllers E5CC-T rating
| Power supply voltage | Power supply voltage Type A: AC100-240V 50/60Hz Power supply voltage Type D: AC24V 50/60Hz/DC24V | |
|---|---|---|
| Allowable voltage fluctuation range | 85 to 110% of power supply voltage | |
| Power Consumption of the Temperature Controller | 7.5VA or less (AC100-240V), 4.1VA or less (AC24V)/2.3W or less (DC24V) | |
| Sensor Input of Temperature Controller | Temperature Controllers input Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, PLII Platinum resistance thermometer: Pt100, JPt100 Non-contact temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, 140 to 260°C Analog input Temperature Controllers Current input: 4 to 20mA, 0 to 20mA Voltage input: 1 to 5V, 0 to 5V, 0 to 10V | |
| Input impedance of Temperature Controller | Current input: 150 Ω or less, voltage input: 1 MΩ or more (When connecting to the ES2-HB-N/THB-N, use a 1:1 connection.) | |
| Control Method of Temperature Controller | 2-degree-of-freedom PID (with autotuning) or ON/OFF | |
| Control Output | Relay Output | 1a AC250V 3A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) |
| Voltage output (for driving SSR) | Output voltage DC12V±20% (PNP) Maximum load current 21mA, with short circuit protection circuit | |
| Linear Current Output | DC4~20mA/DC0~20mA Load 500Ω or less Resolution Approx. 10,000 | |
| Auxiliary Output | Score | 3 points |
| Output Specifications of Temperature Controller | Relay output 1a AC250V, 3 output type: 2A (resistance load) Electrical life 100,000 times Minimum applicable load 5V 10mA (reference value) | |
| Event Input | Score | 2 or 4 points (depending on model) |
| External contact input specifications | During contact input: ON: 1kΩ or less OFF: 100kΩ or more | |
| Non-contact input: ON: Residual voltage 1.5V or less OFF: Leakage current 0.1mA or less | ||
| Current flow: Approx. 7mA (per contact) | ||
| Transmission Output | Score | 1 point (depending on the model: type with transmission output) |
| Output Specifications of Temperature Controller | Current output: DC4-20mA Load: 500Ω or less Resolution: Approx. 10,000 Linear voltage output: DC1-5V Load: 1kΩ or more Resolution: Approx. 10,000 | |
| Setting method | Digital setting by front keys | |
| Instruction method | 11-segment digital display and single-light-emitting display character height PV: 15.2 mm, SV: 7.1 mm | |
| Bank switching function | none | |
| Other Temperature Controller features | Manual output, heating/cooling Temperature Controllers, loop break alarm function, SP lamp, alarm function, heater break detection function (including SSR failure), 40% AT, 100% AT, operation amount limit, input digital filter, robusttuning, PV input correction, protection, square root calculation function, operation amount change rate limit, simple calculation, temperature status display function, input moving average, display brightness setting | |
| Ambient Temperature Controller | -10 to +55°C (but no condensation or freezing) / 3-year warranty: -10 to +50°C (but no condensation or freezing) when installed as standard unit | |
| Ambient humidity | Relative humidity 25-85% | |
| Storage temperature | -25 to +65°C (but no condensation or freezing) | |
| Altitude | Under 2,000m | |
| Recommended fuse | T2A, AC250V Time lag low breaking capacity | |
| Installation environment | Overvoltage category II, pollution degree 2 (EN/IEC/UL 61010-1) | |
Model Designation Method of OMRON Temperature Controllers
Temperature Controllers Screw terminal block type


*1.If the control output is a linear current output, options with heater burnout and SSR failure detection functions (81, 82, 83) cannot be selected.
*2.If the auxiliary output is 0 points (none), only option 80 (none) can be selected.
*3.The control output cannot be used as a transmission output.
- When using the heating/cooling Temperature Controllers function
(1) Control output allocation
If there is no control output 2: The auxiliary output is used as the control output (cooling side).
If there is control output 2: The two control outputs are used for the heating side and cooling side, respectively.
(It does not matter which is the heating side or cooling side.)
(2) Regarding control
: If PID control is used, the heating side PID and cooling side PID can be set independently.
It is also possible to handle control systems with different response characteristics for the heating side and cooling side.
Temperature Controllers Push-In Plus terminal block type


*1.If the control output is a linear current output, the options (81, 82) with heater burnout/SSR failure detection functions cannot be selected.
*2.The control output cannot be used as a transmission output.
- Heating and cooling control
(1) Control output allocation:
Auxiliary output is used as control output (cooling side).
(2) Control:
When performing PID control, heating side PID and cooling side PID can be set independently. This
also supports control systems with different response characteristics for the heating side and cooling side.
Temperature Controllers Plugin Type


*Can be used as a simple transmission output from products produced from May 2014 onwards.
- When using the heating/cooling Temperature Controllers function
(1) Temperature Controllers output allocation:
Auxiliary output is used as control output (cooling side).
(2) Temperature Controllers:
When performing PID control, heating side PID and cooling side PID can be set independently. This
also supports control systems with different response characteristics for the heating side and cooling side.
How to Use of OMRON Temperature Controllers
Temperature Controllers Names of each part

Temperature Controllers Main input/output functions

Technical Information of OMRON Temperature Controllers
Temperature Controllers Input Range
Temperature Controllers Input

The applicable standards for the input types are as follows:
K, J, T, E, N, R, S, B: JIS C1602-2015, IEC 60584-1
L: Fe-CuNi, DIN 43710-1985
U: Cu-CuNi, DIN 43710-1985
C/W: W5Re/W26Re, JIS C 1602-2015, ASTM E988-1990
JPt100: JIS C 1604-1989, JIS C 1606-1989
Pt100: JIS C 1604-1997 IEC 60751
PLII: According to ENGELHARD's PLATINELII electromotive force table
Analog Input Temperature Controllers
| Input type | Current | Voltage | ||||
|---|---|---|---|---|---|---|
| Input Specification | 4 to 20 mA | 0 to 20 mA | 1 to 5 V | 5 to 5 V | 0 to 10 V | 0 to 50 mV* |
| Setting range | Usable in the following ranges by scaling: -1999 to 9999, -199.9 to 999.9, -19.99 to 99.99 or -1.999 to 9.999 | |||||
| Set value | 25 | 26 | 27 | 28 | 29 | 30 |
*Temperature Controllers are only compatible with E5CC-U (production from May 2014 onwards).
Compliance Standards of OMRON Temperature Controllers
| Standards | Approved standards | cULus: UL 61010-1/CSA C22.2 No.61010-1 *8, KOSHA (S Mark) certification (Some models only.) *9, Korean wireless regulations (Radio law: KC Mark) (Some models only.) *9, Lloyd's standards *10 | |
| Conformed standards | EN 61010-1 (IEC 61010-1), RCM | ||
| EMC | |||
| EMI: | EN 61326-1 *11 | ||
| Radiated Interference Electromagnetic Field Strength: | EN 55011 Group 1, class A | ||
| Noise Terminal Voltage: | EN 55011 Group 1, class A | ||
| EMS: | EMS: EN 61326-1 *11 | ||
| ESD Immunity: | EN 61000-4-2 | ||
| Electromagnetic Field Immunity: | EN 61000-4-3 | ||
| Burst Noise Immunity: | EN 61000-4-4 | ||
| Conducted Disturbance Immunity: | EN 61000-4-6 | ||
| Surge Immunity: | EN 61000-4-5 | ||
| Voltage Dip/Interrupting Immunity: | EN 61000-4-11 | ||
*8.The Temperature Controllers E5CC-U (plug-in type) is UL listed only when using an OMRON socket (P2CF-11/P2CF-11-E).
(Please note that the P3GA-11 is not covered by UL listing.)
*9.For compatible models, see "Standards Certification/Conformity" on the manufacturer's website (www.fa.omron.co.jp/).
OMRON Temperature Controllers

