Temperature Controller (Digital Control Meter) (22.5 mm Width, DIN Rail-Mounted Type) [E5DC/E5DC-B]

Brand :
OMRON

Caution

    Product Description

    Ideal DIN rail mounting type for system that connects the touch panel / PLC to the temperature controller while maintaining the operability and high performance of the E5□C series.
    [Features]
    · A slim body that fits in a low-profile control panel with a DIN rail mounting type that has a depth of 85 mm and a width of 22.5 mm.
    · Easy-to-replace terminal block with attachable/detachable structure for easy maintenance.
    · Compatible with high-speed heating application by high-speed sampling of 50 ms.
    · Easy connection with PLC by program-less communication.
    · By connecting to a PC using a communication cable (sold separately), settings can be made without power supply wiring. Easily configurable via CX-Thermo (sold separately).
    · Enhanced basic functions of auxiliary output (up to 2 points) and event input (up to 1 point).
    · Easy-to-read white PV display (8.5 mm PV height) makes it easy to check the startup and abnormalities even inside the panel.

    外形図

    外形図

    温度調節器(デジタル調節計)(22.5mm幅DINレール取付タイプ)【E5DC/E5DC-B】 形E5DC外形図

    形E5DC



    温度調節器(デジタル調節計)(22.5mm幅DINレール取付タイプ)【E5DC/E5DC-B】 形E5DC-B外形図

    形E5DC-B

    端子台ユニット外形図

    温度調節器(デジタル調節計)(22.5mm幅DINレール取付タイプ)【E5DC/E5DC-B】 形E5DC-SCT1S外形図

    形E5DC-SCT1S
    端子台ユニット

    温度調節器(デジタル調節計)(22.5mm幅DINレール取付タイプ)【E5DC/E5DC-B】 形E5DC-SCT1B外形図

    形E5DC-SCT1B
    プッシュインPlus端子台ユニット

    製品仕様

    電源電圧電源電圧Aタイプ : AC100~240V 50/60Hz
    電源電圧Dタイプ : AC24V 50/60Hz / DC24V
    許容電圧変動範囲電源電圧の85~110%
    消費電力4.9VA以下(AC100~240V)、2.8VA以下(AC24V)/ 1.5W以下(DC24V)
    センサ入力温度入力
       熱電対 : K、J、T、E、L、U、N、R、S、B、C/W、PLII
       白金測温抵抗体 : Pt100、JPt100
       非接触温度センサ(形ES1B) : 10~70℃、60~120℃、115~165℃、140~260℃
    アナログ入力
       電流入力 : 4~20mA、0~20mA
       電圧入力 : 1~5V、0~5V、0~10V
    入力インピーダンス電流入力150Ω以下、電圧入力1MΩ以上
    (形ES2-HB-N/THB-Nを接続する際は、1 : 1接続でご使用ください)
    制御方式ON/OFFまたは2自由度PID(オートチューニング付き)
    制御出力リレー出力1a AC250V 3A(抵抗負荷) 電気的寿命10万回 最小適用負荷 5V 10mA(参考値)
    電圧出力
    (SSR駆動用)
    出力電圧 DC12V±20%(PNP) 最大負荷電流 21mA、短絡保護回路付き
    リニア電流
    出力
    DC4~20mA/DC0~20mA 負荷500Ω以下 分解能 約10,000
    補助出力点数2点(機種による)
    出力仕様リレー出力 1a AC250V、2A(抵抗負荷)
    電気的寿命10万回 最小適用負荷 5V 10mA(参考値)
    イベント
    入力※1
    点数1点(機種による)
    外部接点
    入力仕様
    有接点入力時 : ON : 1kΩ以下 OFF : 100kΩ以上
    無接点入力時 : ON : 残留電圧1.5V以下 OFF : 漏れ電流0.1mA以下
    流出電流 : 約7mA(1接点あたり)
    設定方式前面キーによるデジタル設定
    指示方式11セグメントデジタル表示および単発光表示
    文字高さ PV : 8.5mm、SV : 8.0mm
    マルチSP機能最大8個の目標値(SP0~SP7)を記憶し、イベント入力、キー操作、またはシリアル通信によって選択可能※2
    パンク切替機能なし
    その他の機能マニュアル出力、加熱冷却制御、ループ断線警報機能、SPランプ、警報機能、ヒータ断線検出機能(SSR故障含む)、40%AT、100%AT、操作量リミット、入力デジタルフィルタ、セルフチューニング、ロバストチューニング、PV入力補正、ラン/ストップ、プロテクト、開平演算機能、操作量変化率リミット簡易演算、温度ステータス表示機能、簡易プログラム機能、入力移動平均、表示輝度設定、簡易伝送出力、内部補助リレー連動メッセージ機能
    使用周囲温度-10~+55℃(ただし、結露または氷結しないこと)/
    3年保証時 : 標準単体取り付けにて-10~+50℃(ただし、結露または氷結しないこと)
    使用周囲湿度相対湿度25~85%
    保管温度-25~+65℃(ただし、結露または氷結しないこと)
    高度2,000m以下
    推奨ヒューズT2A、AC250V タイムラグ低遮断容量
    設置環境過電圧カテゴリII、汚染度2(EN/IEC/UL 61010-1)

    ※1. 形E5DC-Bには機能がありません。
    ※2. イベント入力では2個です。

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat