(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Easy setting using DIP switch.
· Models with two alarms added to series. Ideal for applications requiring alarms.
· Universal-input (thermocouple/platinum resistance thermometer) models are also available.
· Clearly visible digital display with character height of 13.5 mm.
· Case color: black color is also available.
Part Number |
---|
E5CSV-QT AC100-240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Method | Output Type | Power Supply Voltage (V) | Case color | Alarm Output |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,368.00 ฿ 5,094.40 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Thermocouple / Platinum temperature measuring resistor | SSR Drive Output Voltage | 100 to 240 VAC | Black | No alarm |
Loading...
Control Method | ON/OFF Control / Self-tuning PID controller | Number of Input Points(pcs.) | 1 | Setting Method | Key input |
---|---|---|---|---|---|
Failure Detecting Function | No |
Please check the type/dimensions/specifications of the part E5CSV-QT AC100-240 in the Thermac S Electronic Temperature Controller [E5CSV] series.
Part Number |
---|
E5CSV-Q1P-W AC100-240 |
E5CSV-Q1T AC100-240 |
E5CSV-Q2T AC100-240 |
E5CSV-R1KJ-W AC100-240 |
E5CSV-R1KJD-W AC/DC24 |
E5CSV-R1P-W AC100-240 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Input Method | Output Type | Power Supply Voltage (V) | Case color | Alarm Output |
---|---|---|---|---|---|---|---|---|---|
฿ 6,535.00 | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor | SSR Drive Output Voltage | 100 to 240 VAC | Light Gray | 1 alarm | ||
฿ 6,535.00 | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor / Thermocouple | SSR Drive Output Voltage | 100 to 240 VAC | Black | 1 alarm | ||
฿ 6,768.00 | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor / Thermocouple | SSR Drive Output Voltage | 100 to 240 VAC | Black | 2 alarms | ||
฿ 7,027.00 | 1 Piece(s) | Same day | Thermocouple | Relay contact | 100 to 240 VAC | Light Gray | 1 alarm | ||
฿ 8,513.00 | 1 Piece(s) | 38 Day(s) | Thermocouple | Relay contact | 24 VAC/DC | Light Gray | 1 alarm | ||
฿ 6,535.00 | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor | Relay contact | 100 to 240 VAC | Light Gray | 1 alarm |
How can we improve?
How can we improve?