(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Easily set with DIP switch
· Two alarm types ave been added to the series. Ideal for alarm applications
· Multi-input (thermocouple / platinum temperature-sensing resistance) types are also available
· Easy-to-read digital display with character height of 13.5 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Method | Power Supply Voltage (V) | Control Output 1 | Alarm Output |
---|---|---|---|---|---|---|---|---|---|
฿ 12,724.00 ฿ 8,652.32 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Thermistor | 100 to 240 VAC | Voltage output (for driving SSR) | 1 alarm | ||
฿ 12,724.00 ฿ 8,652.32 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Thermocouple | 100 to 240 VAC | Voltage output (for driving SSR) | 1 alarm | ||
฿ 11,576.00 ฿ 7,871.68 | TemperatureControllers | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor | 100 to 240 VAC | Voltage output (for driving SSR) | 1 alarm | ||
฿ 10,612.00 ฿ 8,486.42 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Thermistor | 100 to 240 VAC | Voltage output (for driving SSR) | No alarm | ||
฿ 10,588.00 ฿ 6,036.22 | OMRON TEMPERATURE CONTROLLER | 1 Piece(s) | Same day | Thermocouple | 100 to 240 VAC | Voltage output (for driving SSR) | No alarm | ||
฿ 9,362.00 ฿ 7,489.60 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor | 100 to 240 VAC | Voltage output (for driving SSR) | No alarm | ||
฿ 13,592.74 ฿ 7,871.56 | TemperatureControllers | 1 Piece(s) | 38 Day(s) | Thermistor | 24 VAC/DC | Relay | 1 alarm | ||
฿ 11,576.00 ฿ 7,871.68 | TemperatureControllers | 1 Piece(s) | 3 Day(s) | Thermistor | 100 to 240 VAC | Relay | 1 alarm | ||
฿ 11,576.00 ฿ 7,871.68 | TemperatureControllers | 1 Piece(s) | 38 Day(s) | Thermocouple | 24 VAC/DC | Relay | 1 alarm | ||
฿ 11,576.00 ฿ 6,274.19 | OMRONTEMPERATURECONTROLLER | 1 Piece(s) | Same day | Thermocouple | 100 to 240 VAC | Relay | 1 alarm | ||
฿ 12,724.00 ฿ 8,652.32 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Platinum temperature measuring resistor | 24 VAC/DC | Relay | 1 alarm | ||
฿ 11,576.00 ฿ 7,871.68 | OMRONTEMPERATURECONTROLLER | 1 Piece(s) | Same day | Platinum temperature measuring resistor | 100 to 240 VAC | Relay | 1 alarm | ||
฿ 11,576.00 ฿ 7,871.68 | TemperatureControllers | 1 Piece(s) | 38 Day(s) | Thermocouple / Platinum temperature measuring resistor | 100 to 240 VAC | Relay | 1 alarm | ||
฿ 13,108.00 ฿ 10,487.71 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Thermocouple / Platinum temperature measuring resistor | 100 to 240 VAC | Relay | 2 alarms | ||
฿ 10,531.00 ฿ 7,161.08 | TemperatureControllers | 1 Piece(s) | 38 Day(s) | Thermistor | 24 VAC/DC | Relay | No alarm | ||
฿ 10,531.00 ฿ 7,161.08 | OMRONTEMPERATURECONTROLLER | 1 Piece(s) | Same day | Thermistor | 100 to 240 VAC | Relay | No alarm | ||
฿ 10,531.00 ฿ 7,161.08 | TemperatureControllers | 1 Piece(s) | 38 Day(s) | Thermocouple | 24 VAC/DC | Relay | No alarm | ||
฿ 10,535.00 ฿ 5,709.97 | OMRONTEMPERATURECONTROLLER | 1 Piece(s) | Same day | Thermocouple | 100 to 240 VAC | Relay | No alarm | ||
฿ 10,531.00 ฿ 7,161.08 | OMRONTEMPERATURECONTROLLER | 1 Piece(s) | Same day | Platinum temperature measuring resistor | 100 to 240 VAC | Relay | No alarm | ||
฿ 10,531.00 ฿ 7,161.08 | OMRONTEMPERATURECONTROLLER | 1 Piece(s) | 38 Day(s) | Thermocouple / Platinum temperature measuring resistor | 100 to 240 VAC | Relay | No alarm |
Loading...
Number of Input Points(pcs.) | 1 | Case color | Light Gray |
---|
How can we improve?
How can we improve?