1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Number)

OMRON TEMPERATURE CONTROLLER

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,266.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermac NEO series, one of the best-selling temperature controller, from model selection to operation and maintenance.
A high-performance type that responds to higher-speed, higher-accuracy temperature and process control, and a program type that expands the range of compatible applications are also available.

 
Part Number
E5CN-HQ2 AC100-240 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

฿ 12,266.00

฿ 9,849.60

OMRON TEMPERATURE CONTROLLER 1 Piece(s) Same day Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentSSR Drive Output Voltage1Key inputNo100 to 240 VACVoltage output (for driving SSR)NoNoneNone-48×48 mm high-performance typeNoneNone

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2

Please check the type/dimensions/specifications of the part E5CN-HQ2 AC100-240 in the Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] series.

Products with similar specification

Part Number
E5AN-HPRR2BB AC100-240
E5AN-HTAA2HB AC100-240
E5AN-HTAA2HHBB AC100-240
E5CN-HQ2BF AC100-240
E5CN-HQ2H01-FLK AC100-240
E5CN-HQ2H03-FLK AC100-240
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

฿ 21,930.00

1 Piece(s) 5 Day(s) Platinum temperature measuring resistor / Thermocouple----100 to 240 VACRelay Output for Position ProportionalRelay Output for Position Proportional------

฿ 16,400.00

1 Piece(s) 5 Day(s) Voltage / Current / Platinum temperature measuring resistor / Thermocouple---Heater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit MethodOutput Unit Method2Detection for single-phase heaterBlack type, three-stage display---

฿ 19,601.00

1 Piece(s) 5 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System4Detection for single or three-phase heater-96×96 mm program typeNoneNone

฿ 14,886.00

1 Piece(s) 5 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleSSR Drive Output Voltage1Key inputNo100 to 240 VACVoltage output (for driving SSR)No2None-48×48 mm high-performance typeNone1

฿ 16,632.00

1 Piece(s) 5 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleSSR Drive Output Voltage1Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)NoNoneDetection for single-phase heater-48×48 mm high-performance typeRS-232C, CompoWay/FNone

฿ 16,632.00

1 Piece(s) 20 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleSSR Drive Output Voltage1Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)NoNoneDetection for single-phase heater-48×48 mm high-performance typeRS-485, CompoWay/FNone