1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Number)

Temperature Controllers

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,266.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermac NEO series, one of the best-selling temperature controller, from model selection to operation and maintenance.
A high-performance type that responds to higher-speed, higher-accuracy temperature and process control, and a program type that expands the range of compatible applications are also available.

 
Part Number
E5EN-HTAA2HB AC100-240 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

฿ 14,350.00

฿ 11,513.01

Temperature Controllers 1 Piece(s) 6 Day(s) Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentRelay contact / SSR Drive Output Voltage / Current / Linear Voltage2Key input / RSP InputHeater Breakage / Heater Over current / SSR Breakdown100 to 240 VACOutput Unit SystemOutput Unit System2Detection for single-phase heater-48×96 mm program typeNoneNone

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2