Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]

Caution
Product Description
Thermac NEO series, one of the best-selling temperature controller, from model selection to operation and maintenance.
A high-performance type that responds to higher-speed, higher-accuracy temperature and process control, and a program type that expands the range of compatible applications are also available.
Dimensional Drawing of OMRON Temperature Controllers
E5CN-H Temperature Controllers type
![THERMAC NEO Temperature Controller (Digital Controller) [E5□NH/E5□N-HT] E5CN-H Type Outline Drawing](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345529_002.jpg)
Note: The terminal block cannot be removed.
*For information on model numbers other than those listed above, please refer to the digital catalog.
Specification Table of OMRON Temperature Controllers
Temperature Controllers Names of each part
E5CN-H Temperature Controllers type
![THERMAC NEO Temperature Controller (Digital Controller) [E5□NH/E5□N-HT] E5CN-H Type Parts Name Diagram](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005345529_001.jpg)
*For information on Temperature Controllers model numbers other than those listed above, please refer to the digital catalog.
Ratings/Performance of Temperature Controllers
E5CN-H Temperature Controllers type rating
| Power supply voltage | Power supply voltage: Type without D: AC100-240V 50/60Hz Power supply voltage: Type with D: AC24V 50/60Hz/DC24V | |
|---|---|---|
| Allowable voltage fluctuation range | 85 to 110% of power supply voltage | |
| Power Consumption | At 100 to 240 VAC: 8.5 VA (maximum) (E5CN-HR2 3.0 VA at 100 VAC) At 24 VAC/ DC: 5.5 VA (24 VAC) / 3.5 W (24 VDC) (maximum) (E5CN-HR2D 2.7 VA at 24 VAC) | |
| Sensor Input | You can choose from the following (full multi-input). Thermocouple: K, J, T, E, L, U, N, R, S, B, W, PLII Platinum resistance thermometer: Pt100, JPt100 Current input: 4 to 20mA, 0 to 20mA Voltage input: 1 to 5V, 0 to 5V, 0 to 10V | |
| Input impedance | Current input: 150 Ω or less, voltage input: 1 MΩ or more (When connecting to the ES2-HB-N, use a 1:1 connection.) | |
| Temperature Controllers Method | ON/OFF or 2-degree-of-freedom PID (with auto-tuning) | |
| Temperature Controllers Output | Relay Output | 1a AC250V 3A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA |
| Voltage output (for driving SSR) | Output voltage: DC12V±15% (PNP) Maximum load current: 21mA, with short circuit protection circuit | |
| Current Output | DC4~20mA/DC0~20mA Load 600Ω or less Resolution approximately 10,000* | |
| Linear Voltage Output | DC0 to 10V (Load 1kΩ or more) Resolution: Approx. 10,000 | |
| Auxiliary Output | Score | Maximum 2 items |
| Output Specifications | Relay output 1a AC250V 3A (resistive load) Electrical life 100,000 times Minimum applicable load 5V 10mA | |
| Event Input | Score | Maximum 2 points (depending on the model: only types with event input B) |
| External contact input specifications | During contact input: ON: 1kΩ or less OFF: 100kΩ or more | |
| Non-contact input: ON: Residual voltage 1.5V or less OFF: Leakage current 0.1mA or less | ||
| Current output: Approx. 7mA (per contact) | ||
| Simple Calculation | Number of arithmetic expressions | Up to 8 (can be combined via internal auxiliary relays) |
| Calculations | ・Logic operation: One of the following four patterns can be selected. Each contact can be inverted. (A and B) or (C and D), (A or C) and (B or D), A or B or C or D, A and B and C and D (A, B, C, D are 4 input points). ・Delay: On-delay or off-delay can be set for the result of the above logic operation. Setting time: 0 to 9999 seconds or 0 to 9999 minutes ・Output inversion: possible | |
| output | 1 internal auxiliary relay per calculation formula | |
| Internal auxiliary relay allocation | Internal auxiliary relay (simple calculation result) Up to 8 points can be assigned to the following: Event input operation, auxiliary output, or Temperature Controllers output | |
| Transmission Output | Score | Maximum 1 point (depending on model: type with transmission output F) |
| Output Specifications | Current output: DC4 to 20mA Load: 600Ω or less Resolution: Approximately 10,000 at 4 to 20mA | |
| RSP Input | none | |
| Setting method | Digital setting by front keys | |
| Instruction method | 11-segment digital display and single-light-emitting display (7-segment display also available) Character height PV: 11 mm, SV: 6.5 mm | |
| Bank switching function | Available (number of banks: 8) Local SP, alarm set value, PID group No. (PID constant, upper and lower operation limit, etc.) | |
| Other features | Manual output, heating/cooling Temperature Controllers, loop break alarm function, SP lamp, alarm function, heater break detection function ( including SSR failure and heater overcurrent detection functions), 40% AT, 100% AT, operation amount limit, input digital filter, self-tuning, temperature input correction, run/stop, protection, control output ON/OFF count function, square root calculation function, operation amount change rate limit, PV/SV status display function, simple program function, cooling coefficient automatic adjustment function, etc. | |
| Ambient Temperature Controllers | -10 to +55°C (but no condensation or freezing) / 3-year warranty: -10 to +50°C | |
| Ambient humidity | Relative humidity 25-85% | |
| Storage Temperature Controllers | -25 to +65°C (but no condensation or freezing) | |
* For current output types, Temperature Controllers output 1 can also be used as transmission output.
E5CN-H Temperature Controllers type performance
| Indication accuracy | Thermocouple: (±0.1% of indicated value or ±1°C, whichever is greater) ±1 digit or less*1 Platinum resistance thermometer: (±0.1% of indicated value or ±0.5°C, whichever is greater) ±1 digit or less Analog input: ±0.1%FS ±1 digit or less CT input: ±5%FS ±1 digit or less | ||
|---|---|---|---|
| Transmission Output Accuracy | ±0.3%FS or less | ||
| Temperature Controllers effect*2 | Thermocouple input (R, S, B, W, PLII): (±1% PV or ±10°C, whichever is greater) ±1 digit or less Other thermocouple input: (±1% PV or ±4°C, whichever is greater) ±1 digit or less *3 Platinum resistance thermometer input: (±1% PV or ±2°C, whichever is greater) ±1 digit or less Analog input: (±1% FS) ±1 digit or less | ||
| Voltage effect*2 | |||
| Effects of electromagnetic interference (according to EN61326-1) | |||
| Input Sampling Period | 60ms | ||
| Adjustment Sensitivity | Temperature input: 0.1 to 3240.0°C or °F (in 0.1°C or °F units) Analog input: 0.01 to 99.99% FS (in 0.01% FS units) | ||
| Proportional band (P) | Temperature input: 0.1 to 3240.0°C or °F (in 0.1°C or °F units) Analog input: 0.1 to 999.9% FS (in 0.1% FS units) | ||
| Integration time (I) | 0.0 to 3240.0 s (in 0.1 s units) | ||
| Differential time (D) | 0.0 to 3240.0 s (in 0.1 s units) | ||
| Control Period | 0.5, 1 to 99 s (in 1 s increments) | ||
| Manual Reset Value | 0.0 to 100.0% (in 0.1% increments) | ||
| Alarm Setting Range | -19999 to 32400 (decimal point position depends on input type) | ||
| Effect of signal source resistance | Thermocouple: 0.1℃/Ω or less (100Ω or less), Platinum resistance thermometer: 0.1℃/Ω or less (10Ω or less) | ||
| Insulation resistance | 20MΩ or more (at DC500V megger) | ||
| Withstand voltage | 2,300V AC, 50 or 60Hz, 1min (opposite polarity live terminals) | ||
| vibration | malfunction | 10~55Hz 20m/s 2 3 axis direction 10min | |
| Durability | 10 to 55Hz, half amplitude 0.75mm, 3 axial directions 2h | ||
| impact | malfunction | 100m/s2 3 axial directions, 3 times each | |
| Durability | 300m/s2 3 axial directions, 3 times each | ||
| mass | Main unit: Approx. 150g Mounting tool: Approx. 10g | ||
| Protective structure | Front: IP66, Rear case: IP20, Terminal: IP00 | ||
| Memory Protection | Non-volatile memory (number of writes: 1 million times) | ||
| Configuration Tool | CX-Thermo Ver.4.0 or later | ||
| Configuration tool port | Bottom of E5CN-H: Use the USB-serial conversion cable E58-CIFQ1 to connect the USB port on the computer to the port on the bottom of the E5CN-H. *4 | ||
| Temperature Controllers standard | Certification Standards | UL61010-1, CSA C22.2 No.1010-1 | |
| Compliance standards | EN61010-1 (IEC61010-1): Pollution degree 2, Overvoltage Category II, Lloyd's Standard*5 | ||
| EMC Directive | EMI EN61326-1 *6Radiated interference field strength EN55011 Group1 class ANoise terminal voltage EN55011 Group1 class AEMS EN61326-1 *6Electrostatic discharge immunity EN61000-4-2Electromagnetic field strength immunity EN61000-4-3Burst noise immunity EN61000-4-4Conducted interference immunity EN61000-4-6Surge immunity EN61000-4-5Power frequency magnetic field immunity EN61000-4-8Voltage dip/interruption immunity EN61000-4-11 | ||
*1.K (-200 to 1300°C range), T, N below -100°C and U, L are within ±2°C ±1 digit. B below 400°C is not specified. B from 400 to 800°C is within ±3°C.
R, S below 200°C is within ±3°C ±1 digit. W is within (±0.3% PV or ±3°C, whichever is greater) ±1 digit.
PLII is within (±0.3% PV or ±2°C, whichever is greater) ±1 digit.
*2.Conditions: Ambient Temperature Controllers: -10℃ to 23℃ to 55℃ Voltage range: -15 to +10% of rated voltage
*3.K sensor -100℃ or less is within ±10℃
*4.External serial communication (RS-232C or RS-485) and cable communication for setting tool can be used simultaneously
*5.For compliance with Lloyd's standards, see "Compliance with marine standards" on page 144 of the digital catalog
*6.Industrial electromagnetic environment (EN/IEC61326-1 Table 2)
*For information on For information on model numbers other than those listed above, please refer to the digital catalog model numbers other than those listed above, please refer to the digital catalog.