(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[ES1-N]
Measures temperature without touching the workpiece. Provides hygienic and more efficient temperature management without damages.
[ES1B]
Provides low cost, non-contact temperature measurement.
[ES1C]
Provides a wide measurement range of 0 to 400°C and an excellent environmental resistance.
Part Number |
---|
ES1B 60-120C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Operating Temperature Range (°C) | Lead Wire Length F (m) | Lead wire coating material | Measurement temperature range (°C) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,676.00 ฿ 7,737.90 | Temperature Controllers | 1 Piece(s) | 6 Day(s) | Heat Resistant | -25~70 | 3 | Vinyl | 60-120 |
Loading...
Measurement Object | Temperature | Operating Humidity Range(%) | 35::85 | Power supply voltage(V) | 12-24 VDC |
---|
Please check the type/dimensions/specifications of the part ES1B 60-120C in the Non-Contact Temperature Sensor [ES1] series.
Part Number |
---|
ES1-LP10-N |
ES1B 10-70C |
ES1B 115-165C |
ES1B 140-260C |
ES1C-A40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Environment | Operating Temperature Range (°C) | Lead Wire Length F (m) | Lead wire coating material | Measurement temperature range (°C) |
---|---|---|---|---|---|---|---|---|---|
฿ 73,150.00 | 1 Piece(s) | Same day | Standard | 0~55 | 2 | - | -50-500 | ||
฿ 9,676.00 | 1 Piece(s) | Same day | Heat Resistant | -25~70 | 3 | Vinyl | 10-70 | ||
฿ 19,600.00 | 1 Piece(s) | 45 Day(s) | Heat Resistant | -25~70 | 3 | Vinyl | 115-165 | ||
฿ 19,250.00 | 1 Piece(s) | Same day | Heat Resistant | -25~70 | 3 | Vinyl | 140-260 | ||
฿ 17,508.00 | 1 Piece(s) | Same day | Heat Resistant / Water Proofing | 0~70 | 2 | - | 0-400 |
How can we improve?
How can we improve?