(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used for tightening bolts, spacers, etc. Sold by Single unit
I.D. Shape | Straight | Shape | Straight | I.D. Tolerance | +0.3~+0.1 |
---|---|---|---|---|---|
Plate Thickness Tolerance | ±0.1 | O.D. Tolerance | 0~-0.2 | Sale Type | Sold by Single Unit |
Please check the type/dimensions/specifications of the part WC0804-2 in the Washer series.
Part Number |
---|
WC0803-2 |
WC0803-3 |
WC0804-3 |
WC0805-2 |
WC0805-3 |
WC1004-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter D (mm) | I.D. d (mm) | Plate Thickness t (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 67.62 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 3 | 2 | Ferrous S45C | Black oxide finish | ||
฿ 67.62 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 3 | 3 | Ferrous S45C | Black oxide finish | ||
฿ 67.62 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 4 | 3 | Ferrous S45C | Black oxide finish | ||
฿ 67.62 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5 | 2 | Ferrous S45C | Black oxide finish | ||
฿ 67.62 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 5 | 3 | Ferrous S45C | Black oxide finish | ||
฿ 90.48 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4 | 2 | Ferrous S45C | Black oxide finish |
How can we improve?
How can we improve?