1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock, Dimpled Padlock, Different Key Number

Lock, Dimpled Padlock, Different Key Number
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 491.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body Material - Brass / Vine Material· SUS304

 
Part Number
G-250
G-253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Width
(mm)
Full Length
(mm)
Main Body Overall Length
(mm)
Size D
(mm)
Size E
(mm)
Hanger diameter
(φ mm)
Main Body Thickness
(mm)
Header dimension
(mm)
Part Name

฿ 491.57

LOCKS 1 Piece(s) 31 Day(s) 305229.02325.64.813.0W55×H120×D17Dimple padlock 30 mm

฿ 940.66

LOCKS 1 Piece(s) 31 Day(s) 4567.836.631.239.47.215.2W75×H120×D17Dimple padlock 45 mm

Loading...

  1. 1

Basic Information

Types Padlock Body Material Brass Hanger Material SUS304