1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Lock Padlock, Stainless Steel Shackle, Different Key Number

LOCKS

W Lock Padlock, Stainless Steel Shackle, Different Key Number
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body Material - Brass / Vine Material· SUS304

 
Part Number
G-046
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 620.00

LOCKS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Types Padlock Body Material Brass Hanger Material SUS304
Main Body Width(mm) 24.6 Full Length(mm) 40.4 Main Body Overall Length(mm) 21.8
Size D(mm) 18.6 Size E(mm) 21.6 Hanger diameter(φ mm) 3.8
Main Body Thickness(mm) 11.5 Header dimension(mm) W55×H120×D18 Part Name Stainless steel string padlock 25 mm

Please check the type/dimensions/specifications of the part G-046 in the W Lock Padlock, Stainless Steel Shackle, Different Key Number series.