1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Coupling Set Screw Type (Double Disc) SHDW (Part Number)

SGL COUPLING SHDW

Disc Coupling Set Screw Type (Double Disc) SHDW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,444.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A disc coupling, clamping type (double disc).
[Features]
·A newly developed high-performance disc. This product is shaped with high torsional rigidity.
·Semi-permanent lifespan with zero backlashes.
·Absorbs misalignments of angles of deflection, eccentricity, and endplay.
·A low moment of inertia for stability even at high RPM.
[Applications]
·Servo motors, stepper motors, precision motors, etc.
·High-precision encoders, dynamometer drivers, high-speed, high-precision position control systems.
·Centrifuges, copiers.

 
Part Number
SHDW-56C-16X18K6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 3,535.28

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1016185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant307700-0.35.8X10-5One Side Key Way---K662.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDW-56C-16X18K6 in the Disc Coupling Set Screw Type (Double Disc) SHDW series.

Products with similar specification

Part Number
SHDW-56C-10K3X11
SHDW-56C-10K3X11K4
SHDW-56C-10K3X12
SHDW-56C-16X18K7
SHDW-56C-16X18K8
SHDW-56C-16X19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 3,505.04

1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.8X10-5One Side Key WayK331.4---

฿ 3,565.51

1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.8X10-5Both sides keywayK331.4K441.8

฿ 3,505.04

1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.8X10-5One Side Key WayK331.4---

฿ 3,535.28

1 Piece(s) 11 Day(s) 1016185660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.8X10-5One Side Key Way---K773

฿ 3,535.28

1 Piece(s) 11 Day(s) 1016185660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.8X10-5One Side Key Way---K883.3

฿ 3,444.57

1 Piece(s) 10 Day(s) 1016195660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.8X10-5No Keyway------