(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A disc coupling, clamping type (double disc).
[Features]
·A newly developed high-performance disc. This product is shaped with high torsional rigidity.
·Semi-permanent lifespan with zero backlashes.
·Absorbs misalignments of angles of deflection, eccentricity, and endplay.
·A low moment of inertia for stability even at high RPM.
[Applications]
·Servo motors, stepper motors, precision motors, etc.
·High-precision encoders, dynamometer drivers, high-speed, high-precision position control systems.
·Centrifuges, copiers.
Part Number |
---|
SHDW-56C-10K4X24K9 |
SHDW-56C-10K4X25K9 |
SHDW-56C-11K4X24K9 |
SHDW-56C-11K4X25K9 |
SHDW-56C-12K4X24K9 |
SHDW-56C-12K4X25K9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,595.75 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 56 | 60.5 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 30 | 7700 | Aluminum | ±0.3 | 5.8X10-5 | Both sides keyway | K4 | 4 | 1.8 | K9 | 9 | 3.3 | ||
฿ 3,595.75 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 56 | 60.5 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 30 | 7700 | Aluminum | ±0.3 | 5.8X10-5 | Both sides keyway | K4 | 4 | 1.8 | K9 | 9 | 3.3 | ||
฿ 3,595.75 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 56 | 60.5 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 30 | 7700 | Aluminum | ±0.3 | 5.8X10-5 | Both sides keyway | K4 | 4 | 1.8 | K9 | 9 | 3.3 | ||
฿ 3,595.75 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 56 | 60.5 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 30 | 7700 | Aluminum | ±0.3 | 5.8X10-5 | Both sides keyway | K4 | 4 | 1.8 | K9 | 9 | 3.3 | ||
฿ 3,595.75 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 56 | 60.5 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 30 | 7700 | Aluminum | ±0.3 | 5.8X10-5 | Both sides keyway | K4 | 4 | 1.8 | K9 | 9 | 3.3 | ||
฿ 3,595.75 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 56 | 60.5 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 | 30 | 7700 | Aluminum | ±0.3 | 5.8X10-5 | Both sides keyway | K4 | 4 | 1.8 | K9 | 9 | 3.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 |
Allowable Lateral Misalignment(mm) | 0.3 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21~0.40 |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?