1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc-Shaped Coupling - Surface Pressure Type (Double Disc) (SHDW-56T-10X16)

SGL COUPLING SHDW

Disc-Shaped Coupling - Surface Pressure Type (Double Disc) (SHDW-56T-10X16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDW-56T-10X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 4,421.09

SGL COUPLING SHDW 1 Piece(s) 8 Day(s) 101016567120.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant307700-0.35.4X10-5

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200 With or without Keyway No Keyway

Please check the type/dimensions/specifications of the part SHDW-56T-10X16 in the Disc-Shaped Coupling - Surface Pressure Type (Double Disc) series.

Products with similar specification

Part Number
SHDW-56T-10X12.7
SHDW-56T-10X14
SHDW-56T-10X15
SHDW-56T-10X17
SHDW-56T-10X18
SHDW-56T-10X19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 4,421.09

1 Piece(s) 8 Day(s) 101012.7567120.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.4X10-5

฿ 4,421.09

1 Piece(s) 8 Day(s) 101014567120.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.4X10-5

฿ 4,421.09

1 Piece(s) 8 Day(s) 101015567120.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.4X10-5

฿ 4,421.09

1 Piece(s) 8 Day(s) 101017567120.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.4X10-5

฿ 4,421.09

1 Piece(s) 8 Day(s) 101018567120.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.4X10-5

฿ 4,421.09

1 Piece(s) 8 Day(s) 101019567120.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-0.35.4X10-5