1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] (Part Number)

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDW-56-10K3X10
SHDW-56-10K3X10K3
SHDW-56-10K3X10K4
SHDW-56-10K3X11
SHDW-56-10K3X11K4
SHDW-56-10K3X12
SHDW-56-10K3X12K4
SHDW-56-10K3X12K5
SHDW-56-10K3X12.7
SHDW-56-10K3X12.7K5
SHDW-56-10K3X14
SHDW-56-10K3X14K5
SHDW-56-10K3X15
SHDW-56-10K3X15K5
SHDW-56-10K3X15K6
SHDW-56-10K3X15.875
SHDW-56-10K3X15.875K5
SHDW-56-10K3X16
SHDW-56-10K3X16K5
SHDW-56-10K3X16K6
SHDW-56-10K3X17
SHDW-56-10K3X17K5
SHDW-56-10K3X17K6
SHDW-56-10K3X18
SHDW-56-10K3X18K6
SHDW-56-10K3X18K7
SHDW-56-10K3X18K8
SHDW-56-10K3X19
SHDW-56-10K3X19K6
SHDW-56-10K3X19K7
SHDW-56-10K3X19K8
SHDW-56-10K3X20
SHDW-56-10K3X20K6
SHDW-56-10K3X20K7
SHDW-56-10K3X20K8
SHDW-56-10K3X22
SHDW-56-10K3X22K6
SHDW-56-10K3X22K7
SHDW-56-10K3X22K8
SHDW-56-10K3X24
SHDW-56-10K3X24K7
SHDW-56-10K3X24K8
SHDW-56-10K3X24K9
SHDW-56-10K3X25
SHDW-56-10K3X25K7
SHDW-56-10K3X25K8
SHDW-56-10K3X25K9
SHDW-56-10K3X25K10
SHDW-56-10K4X10
SHDW-56-10K4X10K3
SHDW-56-10K4X10K4
SHDW-56-10K4X11
SHDW-56-10K4X11K4
SHDW-56-10K4X12
SHDW-56-10K4X12K4
SHDW-56-10K4X12K5
SHDW-56-10K4X12.7
SHDW-56-10K4X12.7K5
SHDW-56-10K4X14
SHDW-56-10K4X14K5
SHDW-56-10K4X15
SHDW-56-10K4X15K5
SHDW-56-10K4X15K6
SHDW-56-10K4X15.875
SHDW-56-10K4X15.875K5
SHDW-56-10K4X16
SHDW-56-10K4X16K5
SHDW-56-10K4X16K6
SHDW-56-10K4X17
SHDW-56-10K4X17K5
SHDW-56-10K4X17K6
SHDW-56-10K4X18
SHDW-56-10K4X18K6
SHDW-56-10K4X18K7
SHDW-56-10K4X18K8
SHDW-56-10K4X19
SHDW-56-10K4X19K6
SHDW-56-10K4X19K7
SHDW-56-10K4X19K8
SHDW-56-10K4X20
SHDW-56-10K4X20K6
SHDW-56-10K4X20K7
SHDW-56-10K4X20K8
SHDW-56-10K4X22
SHDW-56-10K4X22K6
SHDW-56-10K4X22K7
SHDW-56-10K4X22K8
SHDW-56-10K4X24
SHDW-56-10K4X24K7
SHDW-56-10K4X24K8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K331.4

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 101012.75660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 101012.75660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010145660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010145660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010155660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010155660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010155660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 101015.8755660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010175660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK331.4K552.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010245660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010245660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010245660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K883.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK331.4K993.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010255660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010255660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010255660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K883.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK331.4K993.3

฿ 3,453.41

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010255660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K10103.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K331.4

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K441.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K441.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K441.8

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 101012.75660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 101012.75660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010145660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010145660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010155660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010155660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010155660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 101015.8755660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010175660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,392.94

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High torsional rigidity / High Torque / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010185660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010205660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010225660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K883.3

฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010245660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010245660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K773

฿ 3,423.18

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1010245660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK441.8K883.3

Loading...

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum / Aluminum Allowable Lateral Misalignment(mm) 0.2 / 0.3
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40 Disc Material Stainless Steel
Operating Temperature Range(°C) -50::200