(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SHDW-66-18K6X18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,699.86 | SGL COUPLING SHDW | 1 Piece(s) | 11 Day(s) | 10 | 18 | 18 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | 60 | 1 | 7000 ~ 7500 | - | 0.3 / ±0.6 | 1.2X10-4 | One Side Key Way | K6 | 6 | 2.8 | - | - | - |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum / Aluminum | Allowable Lateral Misalignment(mm) | 0.2 / 0.3 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21~0.40 | Disc Material | Stainless Steel |
Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SHDW-66-18K6X18 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] series.
Part Number |
---|
SHDW-56-10K3X11 |
SHDW-56-10K3X11K4 |
SHDW-56-10K3X12 |
SHDW-66-18K6X18K6 |
SHDW-66-18K6X18K7 |
SHDW-66-18K6X18K8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,332.47 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 11 | 56 | 60.5 | 20.01~50.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | 30 ~ 35 | 1 | 7700 ~ 8200 | - | 0.3 / ±0.6 | 4.6X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 3,392.94 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 11 | 56 | 60.5 | 20.01~50.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | 30 ~ 35 | 1 | 7700 ~ 8200 | - | 0.3 / ±0.6 | 4.6X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 3,332.47 | 1 Piece(s) | 11 Day(s) | 10 | 10 | 12 | 56 | 60.5 | 20.01~50.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | 30 ~ 35 | 1 | 7700 ~ 8200 | - | 0.3 / ±0.6 | 4.6X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 4,790.57 | 1 Piece(s) | 11 Day(s) | 10 | 18 | 18 | 66 | 80 | 50.01~100.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | 60 | 1 | 7000 ~ 7500 | - | 0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 4,790.57 | 1 Piece(s) | 11 Day(s) | 10 | 18 | 18 | 66 | 80 | 50.01~100.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | 60 | 1 | 7000 ~ 7500 | - | 0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 4,790.57 | 1 Piece(s) | 11 Day(s) | 10 | 18 | 18 | 66 | 80 | 50.01~100.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | 60 | 1 | 7000 ~ 7500 | - | 0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 |
How can we improve?
How can we improve?