1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] (Part Number)

SGL COUPLING SHDW

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDW-56-12K4X17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 3,332.47

SGL COUPLING SHDW 1 Piece(s) 11 Day(s) 1012175660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum / Aluminum Allowable Lateral Misalignment(mm) 0.2 / 0.3
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40 Disc Material Stainless Steel
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDW-56-12K4X17 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] series.

Products with similar specification

Part Number
SHDW-56-10K3X11
SHDW-56-10K3X11K4
SHDW-56-10K3X12
SHDW-56-12K4X17K5
SHDW-56-12K4X17K6
SHDW-56-12K4X18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 3,332.47

1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

1 Piece(s) 11 Day(s) 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

฿ 3,332.47

1 Piece(s) 11 Day(s) 1010125660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

฿ 3,392.94

1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High Torque / High torsional rigidity / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK441.8K552.3

฿ 3,423.18

1 Piece(s) 11 Day(s) 1010105660.520.01~50.00High Torque / High torsional rigidity / Backlash 030 ~ 3517700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5Both sides keywayK441.8K662.8

฿ 3,332.47

1 Piece(s) 11 Day(s) 1012185660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK441.8---