(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple structure comprising of two hubs and one insert, with the insert relieving shock when the inertial load starts and stops. Easy installation and removal type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SJCM-55C-RD-14X26K10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,766.45 | SGL COUPLING SJCM | 1 Piece(s) | 8 Day(s) | 10 | 14 | 26 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K10 | 10 | 3.3 |
Loading...
Type | Jaw Type | Application | Servo Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001~4000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part SJCM-55C-RD-14X26K10 in the Jaw-Shaped Coupling - Clamping Type - [SJCM] series.
Part Number |
---|
SJCM-100C-GR-20K6X20K8 |
SJCM-100C-GR-20K6X22 |
SJCM-100C-GR-20K6X22K6 |
SJCM-55C-RD-14X26K8 |
SJCM-55C-RD-14X28 |
SJCM-55C-RD-14X28K10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,006.32 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 20 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
฿ 7,915.61 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 22 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
฿ 8,006.32 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 22 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 1,736.21 | 1 Piece(s) | 8 Day(s) | 10 | 14 | 26 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 | ||
฿ 1,645.51 | 1 Piece(s) | 7 Day(s) | 10 | 14 | 28 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | No Keyway | - | - | - | - | - | - | ||
฿ 1,766.45 | 1 Piece(s) | 8 Day(s) | 10 | 14 | 28 | 55 | 59 | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 60 | 0.1 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -20~120 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K10 | 10 | 3.3 |
How can we improve?
How can we improve?